Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 2,454 - R 3,4732 | Request the lead time here |
0.472 in
12.0 mm
|
M8 x 1;0
|
Yellow
|
0.315 in
8.0 mm
|
HDPE
|
0.394 in
10.0 mm
|
Metric
|
||
| R 2,4465 - R 3,7367 | Request the lead time here |
0.748 in
19.0 mm
|
M14 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.512 in
13.0 mm
|
Metric
|
||
| R 2,4437 - R 3,7367 | Request the lead time here |
0.689 in
17.5 mm
|
M12 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| R 2,8164 - R 4,1679 | Request the lead time here |
0.965 in
24.5 mm
|
M18 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.512 in
13.0 mm
|
Metric
|
||
| R 4,045 - R 14,8469 | Request the lead time here |
1.398 in
35.5 mm
|
M29 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.598 in
15.2 mm
|
Metric
|
||
| R 7,7532 - R 10,3195 | Request the lead time here |
1.161 in
29.5 mm
|
M24 x 1;5
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
Metric
|
||
| R 8,7234 - R 10,5553 | Request the lead time here |
1.732 in
44.0 mm
|
M38 x 1;5
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.669 in
17.0 mm
|
Metric
|
||
| R 2,4973 - R 3,7367 | Request the lead time here |
0.866 in
22.0 mm
|
M16 x 1;5
|
Yellow
|
0.433 in
11.0 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| R 6,7194 - R 7,3914 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1;0
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| R 9,8207 - R 9,8207 | Request the lead time here |
1.339 in
34.0 mm
|
M27 x 2;0
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.571 in
14.5 mm
|
Metric
|
||
| R 9,5979 - R 10,5577 | Request the lead time here |
1.673 in
42.5 mm
|
M36 x 1;5
|
Yellow
|
0.571 in
14.5 mm
|
HDPE
|
0.63 in
16.0 mm
|
Metric
|
||
| R 17,3825 - R 17,3825 | Request the lead time here |
2.244 in
57.0 mm
|
M50 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.728 in
18.5 mm
|
Metric
|
||
| R 8,2701 - R 10,0068 | 587 In stock - Delivery conditions may apply, visit our FAQs |
0.689 in
17.5 mm
|
1/4 in
|
Yellow
|
0.728 in
18.5 mm
|
HDPE
|
0.827 in
21.0 mm
|
BSP/GAS
|
||
| R 6,2025 - R 16,5758 | Request the lead time here |
2.638 in
67.0 mm
|
2-11 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.122 in
28.5 mm
|
BSP/GAS
|
||
| R 12,768 - R 14,0448 | Request the lead time here |
2.283 in
58.0 mm
|
M52 x 2;0
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
Metric
|
||
| R 7,1914 - R 16,9223 | Request the lead time here |
0.827 in
21.0 mm
|
0;6 x 19
|
Yellow
|
0.827 in
21.0 mm
|
HDPE
|
0.906 in
23.0 mm
|
BSP/GAS
|
||
| R 6,7194 - R 17,4211 | Request the lead time here |
1.457 in
37.0 mm
|
7/8 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| R 6,2025 - R 11,2342 | Request the lead time here |
1.929 in
49.0 mm
|
1-1/4-11 in
|
Yellow
|
0.925 in
23.5 mm
|
HDPE
|
0.984 in
25.0 mm
|
BSP/GAS
|
||
| R 11,8883 - R 13,4619 | Request the lead time here |
2.165 in
55.0 mm
|
1-1/2-11 in
|
Yellow
|
1.063 in
27.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| R 2,0675 - R 9,8979 | Request the lead time here |
1.063 in
27.0 mm
|
1/2-14 in
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
BSP/GAS