Menu Search

Threaded Protection Caps PCR

In production

Threaded Protection Caps protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.

They feature a knurled head design that makes them easy to install and remove by hand. Simply twist them on to a pipe or tube. Used in various applications including hydraulic and pneumatic systems, automotive and industrial settings. Available in a wide range of thread sizes that conform to Metric, BSP/Gas and UNF standards.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size H D Thread Standard View
R 1,7334 - R 2,6964 Request the lead time here
M30 x 2
14.0
34.0
Metric
R 2,2231 - R 2,4701 Request the lead time here
M45 x 2
21.8
47.8
Metric
R 2,5901 - R 2,8779 Request the lead time here
M52 x 2
16.0
54.7
Metric
R 0,8368 - R 1,3017 Request the lead time here
7/16" x 24
13.7
13.3
UNF/JIC
R 1,3334 - R 2,0741 Request the lead time here
3/4" x 16
13.8
21.7
UNF/JIC
R 2,1591 - R 3,3586 Request the lead time here
1.5/8" x 12
22.0
44.8
UNF/JIC
R 1,6495 - R 2,5659 Request the lead time here
1" x 14
17.2
27.6
UNF/JIC
R 2,2577 - R 3,5121 Request the lead time here
1.5/16" x 12
22.2
36.4
UNF/JIC
R 0,6475 - R 1,0073 Request the lead time here
M10 x 1
10.0
11.9
Metric
R 0,7633 - R 1,1874 Request the lead time here
M14 x 1.5
12.0
15.9
Metric
R 1,8954 - R 2,9485 Request the lead time here
M24 x 1.5
14.0
26.2
Metric
R 1,2782 - R 1,9883 Request the lead time here
M26 x 1.5
14.0
28.3
Metric
R 1,8552 - R 2,8859 Request the lead time here
M36 x 2
16.0
38.8
Metric
R 0,8368 - R 1,3017 Request the lead time here
7/16" x 20
12.9
13.3
UNF/JIC
R 2,4781 - R 2,7534 Request the lead time here
M42 x 2
16.0
44.5
Metric
R 0,8841 - R 1,3753 Request the lead time here
9/16" x 18
13.5
16.5
UNF/JIC
R 1,2621 - R 1,9633 Request the lead time here
7/8" x 14
20.2
24.9
UNF/JIC
R 1,7541 - R 2,7286 Request the lead time here
1.1/16" x 12
19.0
29.4
UNF/JIC
R 0,782 - R 1,2164 Request the lead time here
3/8 x 19
11.3
18.7
BSP;GAS
R 0,6873 - R 1,0692 Request the lead time here
M8 x 1
10.0
9.9
Metric
  • of 2
Threaded Cap M30 x 2 LDPE - PCR Green

20751579

Price Range
R 2,6964 - R 1,7334

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • Thread Size
    M30 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M45 x 2 LDPE - PCR Green

20751609

Price Range
R 2,4701 - R 2,2231

Stock Levels
Request the lead time here
Attributes
  • H
    21.8 mm
  • Thread Size
    M45 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M52 x 2 LDPE - PCR Green

20751616

Price Range
R 2,8779 - R 2,5901

Stock Levels
Request the lead time here
Attributes
  • H
    16.0 mm
  • Thread Size
    M52 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 7/16" x 24 UNF/JIC LDPE - PCR Green

20751647

Price Range
R 1,3017 - R 0,8368

Stock Levels
Request the lead time here
Attributes
  • H
    13.7 mm
  • Thread Size
    7/16" x 24
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 3/4" x 16 UNF/JIC LDPE - PCR Green

20751661

Price Range
R 2,0741 - R 1,3334

Stock Levels
Request the lead time here
Attributes
  • H
    13.8 mm
  • D
    21.7 mm
  • Thread Size
    3/4" x 16
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 1.5/8" x 12 UNF/JIC LDPE - PCR Green

20751746

Price Range
R 3,3586 - R 2,1591

Stock Levels
Request the lead time here
Attributes
  • H
    22.0 mm
  • Thread Size
    1.5/8" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1" x 14 UNF/JIC LDPE - PCR Green

20751692

Price Range
R 2,5659 - R 1,6495

Stock Levels
Request the lead time here
Attributes
  • H
    17.2 mm
  • Thread Size
    1" x 14
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1.5/16" x 12 UNF/JIC LDPE - PCR Green

20751722

Price Range
R 3,5121 - R 2,2577

Stock Levels
Request the lead time here
Attributes
  • H
    22.2 mm
  • Thread Size
    1.5/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M10 x 1 LDPE - PCR Green

20751456

Price Range
R 1,0073 - R 0,6475

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • D
    11.9 mm
  • Thread Size
    M10 x 1
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M14 x 1.5 LDPE - PCR Green

20751494

Price Range
R 1,1874 - R 0,7633

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    15.9 mm
  • Thread Size
    M14 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M24 x 1.5 LDPE - PCR Green

20751548

Price Range
R 2,9485 - R 1,8954

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • Thread Size
    M24 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M26 x 1.5 LDPE - PCR Green

20751555

Price Range
R 1,9883 - R 1,2782

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • Thread Size
    M26 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M36 x 2 LDPE - PCR Green

20751586

Price Range
R 2,8859 - R 1,8552

Stock Levels
Request the lead time here
Attributes
  • H
    16.0 mm
  • Thread Size
    M36 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 7/16" x 20 UNF/JIC LDPE - PCR Green

20751630

Price Range
R 1,3017 - R 0,8368

Stock Levels
Request the lead time here
Attributes
  • H
    12.9 mm
  • Thread Size
    7/16" x 20
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M42 x 2 LDPE - PCR Green

20751593

Price Range
R 2,7534 - R 2,4781

Stock Levels
Request the lead time here
Attributes
  • H
    16.0 mm
  • Thread Size
    M42 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 9/16" x 18 UNF/JIC LDPE - PCR Green

20751654

Price Range
R 1,3753 - R 0,8841

Stock Levels
Request the lead time here
Attributes
  • H
    13.5 mm
  • D
    16.5 mm
  • Thread Size
    9/16" x 18
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 7/8" x 14 UNF/JIC LDPE - PCR Green

20751685

Price Range
R 1,9633 - R 1,2621

Stock Levels
Request the lead time here
Attributes
  • H
    20.2 mm
  • Thread Size
    7/8" x 14
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1.1/16" x 12 UNF/JIC LDPE - PCR Green

20751708

Price Range
R 2,7286 - R 1,7541

Stock Levels
Request the lead time here
Attributes
  • H
    19.0 mm
  • Thread Size
    1.1/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 3/8 x 19 BSPGAS LDPE - PCR Green

20751371

Price Range
R 1,2164 - R 0,782

Stock Levels
Request the lead time here
Attributes
  • H
    11.3 mm
  • Thread Size
    3/8 x 19
  • Thread Standard
    BSP;GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M8 x 1 LDPE - PCR Green

20751449

Price Range
R 1,0692 - R 0,6873

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • Thread Size
    M8 x 1
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR