Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.
They feature a knurled head design that makes them easy to install and remove by hand. Simply twist them on to a pipe or tube. Used in various applications including hydraulic and pneumatic systems, automotive and industrial settings. Available in a wide range of thread sizes that conform to Metric, BSP/Gas and UNF standards.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | H | D | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| R 0,782 - R 1,2164 | Request the lead time here |
3/8 x 19
|
11.3
|
18.7
|
BSP;GAS
|
||
| R 3,5021 - R 3,8912 | Request the lead time here |
2 x 11
|
21.0
|
61.9
|
GAS
|
||
| R 0,6475 - R 1,0073 | Request the lead time here |
M11 x 1
|
12.0
|
14.0
|
Metric
|
||
| R 2,1047 - R 3,2739 | Request the lead time here |
M28 x 1.5
|
14.0
|
32.0
|
Metric
|
||
| R 0,6475 - R 1,0073 | Request the lead time here |
3/8" x 24
|
8.3
|
11.0
|
UNF/JIC
|
||
| R 1,2816 - R 1,9937 | Request the lead time here |
13/16" x 16
|
15.3
|
23.3
|
UNF/JIC
|
||
| R 1,7334 - R 2,6964 | Request the lead time here |
1.3/16" x 12
|
19.1
|
32.7
|
UNF/JIC
|
||
| R 2,2577 - R 3,5121 | Request the lead time here |
1 x 11
|
19.0
|
36.0
|
GAS
|
||
| R 0,6873 - R 1,0692 | Request the lead time here |
M8 x 1
|
10.0
|
9.9
|
Metric
|
||
| R 3,1965 - R 4,9723 | Request the lead time here |
1.1/2 x 11
|
20.5
|
50.3
|
GAS
|
||
| R 0,5217 - R 0,8116 | Request the lead time here |
M12 x 1.5
|
12.0
|
14.0
|
Metric
|
||
| R 1,3598 - R 2,1153 | Request the lead time here |
M22 x 1.5
|
13.8
|
24.3
|
Metric
|
||
| R 2,4158 - R 3,7579 | Request the lead time here |
1/4 x 19
|
11.0
|
14.8
|
GAS
|
||
| R 1,2782 - R 1,9883 | Request the lead time here |
M26 x 1.5
|
14.0
|
28.3
|
Metric
|
||
| R 2,4781 - R 2,7534 | Request the lead time here |
M42 x 2
|
16.0
|
44.5
|
Metric
|
||
| R 0,8841 - R 1,3753 | Request the lead time here |
9/16" x 18
|
13.5
|
16.5
|
UNF/JIC
|
||
| R 1,2621 - R 1,9633 | Request the lead time here |
7/8" x 14
|
20.2
|
24.9
|
UNF/JIC
|
||
| R 1,7541 - R 2,7286 | Request the lead time here |
1.1/16" x 12
|
19.0
|
29.4
|
UNF/JIC
|
||
| R 1,8552 - R 2,8859 | Request the lead time here |
M36 x 2
|
16.0
|
38.8
|
Metric
|
||
| R 0,8368 - R 1,3017 | Request the lead time here |
7/16" x 20
|
12.9
|
13.3
|
UNF/JIC