Menu Search

Threaded Protection Caps PCR

In production

Threaded Protection Caps protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.

They feature a knurled head design that makes them easy to install and remove by hand. Simply twist them on to a pipe or tube. Used in various applications including hydraulic and pneumatic systems, automotive and industrial settings. Available in a wide range of thread sizes that conform to Metric, BSP/Gas and UNF standards.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size H D Thread Standard View
R 2,4158 - R 3,7579 Request the lead time here
1/4 x 19
11.0
14.8
GAS
R 1,2265 - R 1,9078 Request the lead time here
3/4 x 14
17.7
29.4
GAS
R 0,6475 - R 1,0073 Request the lead time here
M10 x 1
10.0
11.9
Metric
R 0,7633 - R 1,1874 Request the lead time here
M14 x 1.5
12.0
15.9
Metric
R 1,8954 - R 2,9485 Request the lead time here
M24 x 1.5
14.0
26.2
Metric
R 1,7334 - R 2,6964 Request the lead time here
M30 x 2
14.0
34.0
Metric
R 1,8552 - R 2,8859 Request the lead time here
M36 x 2
16.0
38.8
Metric
R 0,8368 - R 1,3017 Request the lead time here
7/16" x 20
12.9
13.3
UNF/JIC
R 1,6495 - R 2,5659 Request the lead time here
1" x 14
17.2
27.6
UNF/JIC
R 2,2577 - R 3,5121 Request the lead time here
1.5/16" x 12
22.2
36.4
UNF/JIC
R 2,1591 - R 3,3586 Request the lead time here
1.1/4 x 11
19.8
44.4
GAS
R 0,782 - R 1,2164 Request the lead time here
M16 x 1.5
12.0
17.9
Metric
R 1,0161 - R 1,5806 Request the lead time here
M18 x 1.5
14.0
19.7
Metric
R 0,6475 - R 1,0073 Request the lead time here
1/8 x 28
12.0
11.8
BSP;GAS
R 0,8854 - R 1,3772 Request the lead time here
1/2 x 14
13.5
23.2
GAS
R 0,782 - R 1,2164 Request the lead time here
3/8 x 19
11.3
18.7
BSP;GAS
R 2,2577 - R 3,5121 Request the lead time here
1 x 11
19.0
36.0
GAS
R 2,4781 - R 2,7534 Request the lead time here
M42 x 2
16.0
44.5
Metric
R 0,8841 - R 1,3753 Request the lead time here
9/16" x 18
13.5
16.5
UNF/JIC
R 1,2621 - R 1,9633 Request the lead time here
7/8" x 14
20.2
24.9
UNF/JIC
  • of 2
Threaded Cap 1/4 x 19 BSPGAS LDPE - PCR Green

20751364

Price Range
R 3,7579 - R 2,4158

Stock Levels
Request the lead time here
Attributes
  • H
    11.0 mm
  • D
    14.8 mm
  • Thread Size
    1/4 x 19
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap 3/4 x 14 BSPGAS LDPE - PCR Green

20751395

Price Range
R 1,9078 - R 1,2265

Stock Levels
Request the lead time here
Attributes
  • H
    17.7 mm
  • D
    29.4 mm
  • Thread Size
    3/4 x 14
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap M10 x 1 LDPE - PCR Green

20751456

Price Range
R 1,0073 - R 0,6475

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • D
    11.9 mm
  • Thread Size
    M10 x 1
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M14 x 1.5 LDPE - PCR Green

20751494

Price Range
R 1,1874 - R 0,7633

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    15.9 mm
  • Thread Size
    M14 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M24 x 1.5 LDPE - PCR Green

20751548

Price Range
R 2,9485 - R 1,8954

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • Thread Size
    M24 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M30 x 2 LDPE - PCR Green

20751579

Price Range
R 2,6964 - R 1,7334

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • Thread Size
    M30 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M36 x 2 LDPE - PCR Green

20751586

Price Range
R 2,8859 - R 1,8552

Stock Levels
Request the lead time here
Attributes
  • H
    16.0 mm
  • Thread Size
    M36 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 7/16" x 20 UNF/JIC LDPE - PCR Green

20751630

Price Range
R 1,3017 - R 0,8368

Stock Levels
Request the lead time here
Attributes
  • H
    12.9 mm
  • Thread Size
    7/16" x 20
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1" x 14 UNF/JIC LDPE - PCR Green

20751692

Price Range
R 2,5659 - R 1,6495

Stock Levels
Request the lead time here
Attributes
  • H
    17.2 mm
  • Thread Size
    1" x 14
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1.5/16" x 12 UNF/JIC LDPE - PCR Green

20751722

Price Range
R 3,5121 - R 2,2577

Stock Levels
Request the lead time here
Attributes
  • H
    22.2 mm
  • Thread Size
    1.5/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1.1/4 x 11 BSPGAS LDPE - PCR Green

20751418

Price Range
R 3,3586 - R 2,1591

Stock Levels
Request the lead time here
Attributes
  • H
    19.8 mm
  • D
    44.4 mm
  • Thread Size
    1.1/4 x 11
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap M16 x 1.5 LDPE - PCR Green

20751500

Price Range
R 1,2164 - R 0,782

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    17.9 mm
  • Thread Size
    M16 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M18 x 1.5 LDPE - PCR Green

20751517

Price Range
R 1,5806 - R 1,0161

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • D
    19.7 mm
  • Thread Size
    M18 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 1/8 x 28 BSPGAS LDPE - PCR Green

20751357

Price Range
R 1,0073 - R 0,6475

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • Thread Size
    1/8 x 28
  • Thread Standard
    BSP;GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1/2 x 14 BSPGAS LDPE - PCR Green

20751388

Price Range
R 1,3772 - R 0,8854

Stock Levels
Request the lead time here
Attributes
  • H
    13.5 mm
  • D
    23.2 mm
  • Thread Size
    1/2 x 14
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap 3/8 x 19 BSPGAS LDPE - PCR Green

20751371

Price Range
R 1,2164 - R 0,782

Stock Levels
Request the lead time here
Attributes
  • H
    11.3 mm
  • Thread Size
    3/8 x 19
  • Thread Standard
    BSP;GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1 x 11 BSPGAS LDPE - PCR Green

20751401

Price Range
R 3,5121 - R 2,2577

Stock Levels
Request the lead time here
Attributes
  • H
    19.0 mm
  • D
    36.0 mm
  • Thread Size
    1 x 11
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Threaded Cap M42 x 2 LDPE - PCR Green

20751593

Price Range
R 2,7534 - R 2,4781

Stock Levels
Request the lead time here
Attributes
  • H
    16.0 mm
  • Thread Size
    M42 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 9/16" x 18 UNF/JIC LDPE - PCR Green

20751654

Price Range
R 1,3753 - R 0,8841

Stock Levels
Request the lead time here
Attributes
  • H
    13.5 mm
  • D
    16.5 mm
  • Thread Size
    9/16" x 18
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 7/8" x 14 UNF/JIC LDPE - PCR Green

20751685

Price Range
R 1,9633 - R 1,2621

Stock Levels
Request the lead time here
Attributes
  • H
    20.2 mm
  • Thread Size
    7/8" x 14
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR