Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.
Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.
Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.
Material: LDPE, Nylon 6, PA;TPE Colour: Red, Yellow, White Series Code: SRTFUGP, SRTFTG, SRF0012
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Sizes (All) | Colour | Material | H | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 20,6753 - R 50,3411 | Request the lead time here |
2.047 in
52.0 mm
|
1-1/4”
|
White
|
PA;TPE
|
1.024 in
26.0 mm
|
Gas Threads
|
2
|
||
| R 4,2476 - R 11,2997 | Request the lead time here |
0.945 in
24.0 mm
|
3/8”
|
White
|
PA;TPE
|
0.709 in
18.0 mm
|
Gas Threads
|
1
|
||
| R 9,6432 - R 15,0004 | Request the lead time here |
1.102 in
28.0 mm
|
1/2”
|
White
|
PA;TPE
|
0.787 in
20.0 mm
|
Gas Threads
|
2
|
||
| R 3,7943 - R 10,2172 | Request the lead time here |
0.827 in
21.0 mm
|
1/4”
|
White
|
PA;TPE
|
0.709 in
18.0 mm
|
Gas Threads
|
2
|
||
| R 5,9024 - R 9,1816 | Request the lead time here |
0.63 in
16.0 mm
|
1/8”
|
White
|
PA;TPE
|
0.63 in
16.0 mm
|
Gas Threads
|
1
|
||
| R 12,922 - R 17,1992 | Request the lead time here |
1.378 in
35.0 mm
|
3/4”
|
White
|
PA;TPE
|
0.787 in
20.0 mm
|
Gas Threads
|
2
|
||
| R 8,1224 - R 24,2659 | Request the lead time here |
1.732 in
44.0 mm
|
1”
|
White
|
PA;TPE
|
0.787 in
20.0 mm
|
Gas Threads
|
2
|
||
| R 9,6203 - R 14,965 | Request the lead time here |
4.134 in
105.0 mm
|
3"
|
Red
|
LDPE-PIR + NEOPRENE
|
0.65 in
16.5 mm
|
Gas Threads
|
2
|
||
| R 4,6091 - R 7,1698 | Request the lead time here |
1.063 in
27.0 mm
|
1/2-14
|
Yellow
|
Nylon 6
|
0.768 in
19.5 mm
|
Imperial
|
1
|
||
| R 3,5922 - R 5,5878 | Request the lead time here |
0.748 in
19.0 mm
|
1/4-19
|
Yellow
|
Nylon 6
|
0.689 in
17.5 mm
|
Imperial
|
1
|
||
| R 3,833 - R 5,9624 | Request the lead time here |
1.11 in
28.2 mm
|
M22 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.72 in
18.3 mm
|
Metric
|
2
|
||
| R 5,1007 - R 7,9344 | Request the lead time here |
1.287 in
32.7 mm
|
M26 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.736 in
18.7 mm
|
Metric
|
2
|
||
| R 2,5394 - R 3,9502 | Request the lead time here |
0.657 in
16.7 mm
|
M12 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.642 in
16.3 mm
|
Metric
|
2
|
||
| R 2,8797 - R 4,4795 | Request the lead time here |
0.961 in
24.4 mm
|
M18 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.72 in
18.3 mm
|
Metric
|
2
|
||
| R 8,3645 - R 13,0115 | Request the lead time here |
2.902 in
73.7 mm
|
#2-11
|
Red
|
LDPE-PIR + NEOPRENE
|
0.689 in
17.5 mm
|
Imperial
|
2
|
||
| R 3,2638 - R 5,077 | Request the lead time here |
0.571 in
14.5 mm
|
M10 x 1.0
|
Yellow
|
Nylon 6
|
0.65 in
16.5 mm
|
Metric
|
1
|
||
| R 3,1324 - R 4,8727 | Request the lead time here |
0.74 in
18.8 mm
|
1/4-19
|
Red
|
LDPE-PIR + NEOPRENE
|
0.504 in
12.8 mm
|
Imperial
|
2
|
||
| R 5,4052 - R 8,4081 | Request the lead time here |
1.26 in
32.0 mm
|
3/4-14
|
Yellow
|
Nylon 6
|
0.768 in
19.5 mm
|
Imperial
|
1
|
||
| R 2,5792 - R 4,0121 | Request the lead time here |
0.728 in
18.5 mm
|
M14 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.677 in
17.2 mm
|
Metric
|
2
|
||
| R 3,4847 - R 5,4207 | Request the lead time here |
1.035 in
26.3 mm
|
M20 x 2.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.717 in
18.2 mm
|
Metric
|
2