Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | SW | Colour | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,9458 - R 2,1153 | Request the lead time here |
0.63 in
16.0 mm
|
7/16 in - 20 UNF
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
|
||
| R 2,8165 - R 2,8165 | 700 In stock - Delivery conditions may apply, visit our FAQs |
1.063 in
27.0 mm
|
3/4 in - 16 UNF
|
0.512 in
13.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
|
||
| R 4,6455 - R 4,9669 | Request the lead time here |
1.496 in
38.0 mm
|
1 3/16 in - 12 UNF
|
0.866 in
22.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
| R 1,9137 - R 2,0802 | Request the lead time here |
0.748 in
19.0 mm
|
1/2 in - 20 UNF
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
|
||
| R 1,7837 - R 3,2139 | Request the lead time here |
1.102 in
28.0 mm
|
7/8 in - 14 UNF
|
0.591 in
15.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
|
||
| R 5,4636 - R 5,8142 | Request the lead time here |
1.654 in
42.0 mm
|
1 5/16 in - 12 UNF
|
0.945 in
24.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
| R 2,4601 - R 2,6178 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
0.866 in
22.0 mm
|
5/8 in - 18 UNF
|
0.512 in
13.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
|
||
| R 3,8274 - R 4,1488 | Request the lead time here |
1.378 in
35.0 mm
|
1 1/16 in - 12 UNF
|
0.748 in
19.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
| R 2,2205 - R 2,2205 | 250 In stock - Delivery conditions may apply, visit our FAQs |
0.827 in
21.0 mm
|
9/16 in - 18 UNF
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
|
||
| R 3,9366 - R 3,9366 | Request the lead time here |
1.22 in
31.0 mm
|
1 in - 14 UNF
|
0.669 in
17.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
|
||
| R 4,7516 - R 8,5191 | Request the lead time here |
1.969 in
50.0 mm
|
1 5/8 in - 12 UNF
|
0.945 in
24.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
| R 1,0149 - R 1,8299 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
3/8 in - 24 UNF
|
0.276 in
7.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
UNF
|
|
||
| R 5,705 - R 10,2107 | Request the lead time here |
2.165 in
55.0 mm
|
1 7/8 in - 12 UNF
|
1.181 in
30.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
| R 3,2446 - R 7,3208 | Request the lead time here |
1.161 in
29.5 mm
|
5/8 in - 14 BSP
|
0.669 in
17.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
||
| R 11,0718 - R 11,0718 | 10 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
1 1/4 in - 11 BSP
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
||
| R 8,4269 - R 8,4269 | Request the lead time here |
1.575 in
40.0 mm
|
1 in - 11 BSP
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
||
| R 17,5611 - R 19,5141 | Request the lead time here |
2.677 in
68.0 mm
|
2 in - 11 BSP
|
1.417 in
36.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
||
| R 13,809 - R 13,809 | 130 In stock - Delivery conditions may apply, visit our FAQs |
2.205 in
56.0 mm
|
1 1/2 in - 11 BSP
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
||
| R 3,1062 - R 3,1062 | Request the lead time here |
1.063 in
27.0 mm
|
1/2 in - 14 BSP
|
0.591 in
15.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
||
| R 9,411 - R 9,411 | 90 In stock - Delivery conditions may apply, visit our FAQs |
1.496 in
38.0 mm
|
M30 x 2;0
|
0.866 in
22.0 mm
|
Yellow
|
0.591 in
15.0 mm