Menu Search

Threaded O-ring Plugs

In stock

Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size SW Colour L Thread Standard Type View
R 17,1764 - R 30,0706 654 In stock - Delivery conditions may apply, visit our FAQs
54.7 mm
1 5/8 - 12 in UNF
38.1 mm
Red
15.0 mm
UNF
R 2,4807 - R 6,1234 Request the lead time here
18.5 mm
1/2 - 20 in UNF
11.1 mm
Red
8.7 mm
UNF
R 3,09 - R 7,5996 1800 In stock - Delivery conditions may apply, visit our FAQs
29.4 mm
7/8 - 14 in UNF
20.6 mm
Red
11.9 mm
UNF
R 2,8433 - R 7,3809 Request the lead time here
16.8 mm
7/16 - 20 in UNF
10.0 mm
Red
8.7 mm
UNF
R 2,9884 - R 7,4356 Request the lead time here
25.9 mm
3/4 - 16 in UNF
17.5 mm
Red
10.3 mm
UNF
R 2,0913 - R 2,0913 230 In stock - Delivery conditions may apply, visit our FAQs
19.0 mm
1/4 in - 19 BSP
10.0 mm
Yellow
12.5 mm
R 5,1668 - R 5,1668 1100 In stock - Delivery conditions may apply, visit our FAQs
32.0 mm
3/4 in - 14 BSP
19.0 mm
Yellow
13.5 mm
R 13,809 - R 13,809 130 In stock - Delivery conditions may apply, visit our FAQs
56.0 mm
1 1/2 in - 11 BSP
30.0 mm
Yellow
15.0 mm
R 3,1062 - R 3,1062 500 In stock - Delivery conditions may apply, visit our FAQs
27.0 mm
1/2 in - 14 BSP
15.0 mm
Yellow
13.5 mm
R 8,4269 - R 8,4269 Request the lead time here
40.0 mm
1 in - 11 BSP
24.0 mm
Yellow
15.0 mm
R 17,5611 - R 19,5141 Request the lead time here
68.0 mm
2 in - 11 BSP
36.0 mm
Yellow
15.0 mm
R 2,0913 - R 2,0913 Request the lead time here
16.0 mm
1/8 in - 28 BSP
7.0 mm
Yellow
10.0 mm
R 3,2446 - R 7,3208 Request the lead time here
29.5 mm
5/8 in - 14 BSP
17.0 mm
Yellow
13.5 mm
R 11,0718 - R 11,0718 10 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
1 1/4 in - 11 BSP
24.0 mm
Yellow
15.0 mm
R 2,0913 - R 2,0913 Request the lead time here
22.0 mm
3/8 in - 19 BSP
13.0 mm
Yellow
12.5 mm
R 1,0149 - R 1,8299 500 In stock - Delivery conditions may apply, visit our FAQs
14.0 mm
3/8 in - 24 UNF
7.0 mm
Yellow
10.0 mm
UNF
R 1,7837 - R 3,2139 Request the lead time here
28.0 mm
7/8 in - 14 UNF
15.0 mm
Yellow
13.5 mm
UNF
R 5,4636 - R 5,8142 Request the lead time here
42.0 mm
1 5/16 in - 12 UNF
24.0 mm
Yellow
14.0 mm
UNF
R 4,6455 - R 4,9669 Request the lead time here
38.0 mm
1 3/16 in - 12 UNF
22.0 mm
Yellow
14.0 mm
UNF
R 4,7516 - R 8,5191 Request the lead time here
50.0 mm
1 5/8 in - 12 UNF
24.0 mm
Yellow
14.0 mm
UNF
  • of 4
Threaded O-Ring Plug UNF Threads 1 5/8 - 12 in UNF 54.7 mm HDPE Red

10149386

Price Range
R 30,0706 - R 17,1764

Stock Levels
654 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    54.7 mm
  • H
    23.7 mm
  • L
    15.0 mm
  • SW
    38.1 mm
  • Thread Size
    1 5/8 - 12 in UNF
Threaded O-Ring Plug UNF Threads 1/2 - 20 in UNF 18.5 mm HDPE Red

10149416

Price Range
R 6,1234 - R 2,4807

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    15.8 mm
  • L
    8.7 mm
  • SW
    11.1 mm
  • Thread Size
    1/2 - 20 in UNF
Threaded O-Ring Plug UNF Threads 7/8 - 14 in UNF 29.4 mm HDPE Red

10310984

Price Range
R 7,5996 - R 3,09

Stock Levels
1800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    29.4 mm
  • H
    19.1 mm
  • L
    11.9 mm
  • SW
    20.6 mm
  • Thread Size
    7/8 - 14 in UNF
Threaded O-Ring Plug UNF Threads 7/16 - 20 in UNF 16.8 mm HDPE Red

10310953

Price Range
R 7,3809 - R 2,8433

Stock Levels
Request the lead time here
Attributes
  • D
    16.8 mm
  • H
    15.8 mm
  • L
    8.7 mm
  • SW
    10.0 mm
  • Thread Size
    7/16 - 20 in UNF
Threaded O-Ring Plug UNF Threads 3/4 - 16 in UNF 25.9 mm HDPE Red

10310977

Price Range
R 7,4356 - R 2,9884

Stock Levels
Request the lead time here
Attributes
  • D
    25.9 mm
  • H
    20.6 mm
  • L
    10.3 mm
  • SW
    17.5 mm
  • Thread Size
    3/4 - 16 in UNF
Threaded Plug BSP;GAS 1/4 in - 19 BSP 19.0 mm HDPE Yellow

10287057

Price Range
R 2,0913 - R 2,0913

Stock Levels
230 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    19.0 mm
  • H
    19.7 mm
  • L
    12.5 mm
  • SW
    10.0 mm
  • Thread Size
    1/4 in - 19 BSP
Threaded Plug BSP;GAS 3/4 in - 14 BSP 32.0 mm HDPE Yellow

10285886

Price Range
R 5,1668 - R 5,1668

Stock Levels
1100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.0 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    19.0 mm
  • Thread Size
    3/4 in - 14 BSP
Threaded Plug BSP;GAS 1 1/2 in - 11 BSP 56.0 mm HDPE Yellow

10287095

Price Range
R 13,809 - R 13,809

Stock Levels
130 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    56.0 mm
  • H
    25.0 mm
  • L
    15.0 mm
  • SW
    30.0 mm
  • Thread Size
    1 1/2 in - 11 BSP
Threaded Plug BSP;GAS 1/2 in - 14 BSP 27.0 mm HDPE Yellow

10285862

Price Range
R 3,1062 - R 3,1062

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    27.0 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    15.0 mm
  • Thread Size
    1/2 in - 14 BSP
Threaded Plug BSP;GAS 1 in - 11 BSP 40.0 mm HDPE Yellow

10287071

Price Range
R 8,4269 - R 8,4269

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    23.6 mm
  • L
    15.0 mm
  • SW
    24.0 mm
  • Thread Size
    1 in - 11 BSP
Threaded Plug BSP;GAS 2 in - 11 BSP 68.0 mm HDPE Yellow

10287118

Price Range
R 19,5141 - R 17,5611

Stock Levels
Request the lead time here
Attributes
  • D
    68.0 mm
  • H
    25.0 mm
  • L
    15.0 mm
  • SW
    36.0 mm
  • Thread Size
    2 in - 11 BSP
Threaded Plug BSP;GAS 1/8 in - 28 BSP 16.0 mm HDPE Yellow

10287040

Price Range
R 2,0913 - R 2,0913

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    17.2 mm
  • L
    10.0 mm
  • SW
    7.0 mm
  • Thread Size
    1/8 in - 28 BSP
Threaded Plug BSP;GAS 5/8 in - 14 BSP 29.5 mm HDPE Yellow

10285879

Price Range
R 7,3208 - R 3,2446

Stock Levels
Request the lead time here
Attributes
  • D
    29.5 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    17.0 mm
  • Thread Size
    5/8 in - 14 BSP
Threaded Plug BSP;GAS 1 1/4 in - 11 BSP 50.0 mm HDPE Yellow

10287088

Price Range
R 11,0718 - R 11,0718

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    50.0 mm
  • H
    23.6 mm
  • L
    15.0 mm
  • SW
    24.0 mm
  • Thread Size
    1 1/4 in - 11 BSP
Threaded Plug BSP;GAS 3/8 in - 19 BSP 22.0 mm HDPE Yellow

10287064

Price Range
R 2,0913 - R 2,0913

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    20.9 mm
  • L
    12.5 mm
  • SW
    13.0 mm
  • Thread Size
    3/8 in - 19 BSP
Threaded O-Ring Plug UNF Threads 3/8 in - 24 UNF 14.0 mm HDPE Yellow

10286951

Price Range
R 1,8299 - R 1,0149

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    14.0 mm
  • H
    17.2 mm
  • L
    10.0 mm
  • SW
    7.0 mm
  • Thread Size
    3/8 in - 24 UNF
Threaded Plug UNF Threads 7/8 in - 14 UNF 28.0 mm HDPE Yellow

10287002

Price Range
R 3,2139 - R 1,7837

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    15.0 mm
  • Thread Size
    7/8 in - 14 UNF
Threaded O-Ring Plug UNF Threads 1 5/16 in - 12 UNF 42.0 mm HDPE Yellow

10285855

Price Range
R 5,8142 - R 5,4636

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    24.0 mm
  • L
    14.0 mm
  • SW
    24.0 mm
  • Thread Size
    1 5/16 in - 12 UNF
Threaded O-Ring Plug UNF Threads 1 3/16 in - 12 UNF 38.0 mm HDPE Yellow

10287019

Price Range
R 4,9669 - R 4,6455

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    22.6 mm
  • L
    14.0 mm
  • SW
    22.0 mm
  • Thread Size
    1 3/16 in - 12 UNF
Threaded O-Ring Plug UNF Threads 1 5/8 in - 12 UNF 50.0 mm HDPE Yellow

10287026

Price Range
R 8,5191 - R 4,7516

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    24.0 mm
  • L
    14.0 mm
  • SW
    24.0 mm
  • Thread Size
    1 5/8 in - 12 UNF