Menu Search

Threaded Inserts - Metric

In production

Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.

It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads.
  • It can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material.
  • Once in position, the insert offers a secure fastening that will not move.
Material: Carbon Steel, 303 Stainless Steel Series Code: SRTR1535, SRTR1530, SRTR1520, SRTR1525, SR22002, SRTR1510

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Int. thread type d1 Inst. tap drill size l1 Insert Type Int. d1 tol. 6H Material E x t. thread type d2 View
R 131,8547 - R 219,7578 Request the lead time here
Coarse
20.5
22.0
Heavy Duty
M16 x 2.00
Carbon Steel
Fine
R 41,1798 - R 68,6991 Request the lead time here
Coarse
6.9
8.0
Thinwall
M 5 x 0.80
Carbon Steel
Coarse
R 96,0203 - R 159,9678 Request the lead time here
Coarse
6.9
8.0
Thinwall
M5 x 0.80
303 Stainless Steel
Coarse
R 91,6647 - R 152,6426 Request the lead time here
Coarse
14.8
16.0
Thinwall
M12 x 1.75
Carbon Steel
Fine
R 111,4627 - R 185,7052 Request the lead time here
Coarse
12.8
14.0
Thinwall
M10 x 1.50
303 Stainless Steel
Fine
R 123,5395 - R 205,8992 Request the lead time here
Coarse
6.9
8.0
Heavy Duty
M4 x 0.70
303 Stainless Steel
Coarse
R 177,39 - R 295,5841 Request the lead time here
Coarse
14.8
16.0
Heavy Duty
M10 x 1.50
303 Stainless Steel
Fine
R 753,5117 - R 1 255,7869 Request the lead time here
Fine
30.0
32.0
Heavy Duty
M22 x 1.50
303 Stainless Steel
Non-Std
R 245,4952 - R 409,2246 Request the lead time here
Coarse
20.5
22.0
Heavy Duty
M16 x 2.00
303 Stainless Steel
Fine
R 374,3801 - R 623,8349 Request the lead time here
Coarse
45/64"
0.6
Heavy Duty
M12 x 1.75
303 Stainless Steel
UNF
R 73,2526 - R 121,9557 Request the lead time here
Fine
12.8
14.0
Thinwall
M10 x 1.25
Carbon Steel
Fine
R 92,4566 - R 154,2264 Request the lead time here
Fine
14.8
16.0
Thinwall
M12 x 1.25
Carbon Steel
Fine
R 1 142,5424 - R 1 904,1713 Request the lead time here
Fine
28.0
30.0
Heavy Duty
M20 x 1.50
303 Stainless Steel
Non-Std
R 44,7435 - R 74,4405 Request the lead time here
Coarse
8.8
10.0
Thinwall
M 6 x 1.00
Carbon Steel
Fine
R 84,1415 - R 140,1698 Request the lead time here
Coarse
29/64"
0.43
Heavy Duty
M8 x 1.25
Carbon Steel
UNC
R 97,8021 - R 163,1355 Request the lead time here
Coarse
10.8
12.0
Thinwall
M8 x 1.25
303 Stainless Steel
Fine
R 168,4809 - R 280,9336 Request the lead time here
Fine
14.8
16.0
Thinwall
M12 x 1.25
303 Stainless Steel
Fine
R 125,3213 - R 208,8689 Request the lead time here
Coarse
53/64"
0.81
Heavy Duty
M14 x 2.00
Carbon Steel
UNF
R 97,8021 - R 163,1355 Request the lead time here
Fine
10.8
12.0
Thinwall
M8 x 1.00
303 Stainless Steel
Fine
R 168,4809 - R 280,9336 Request the lead time here
Coarse
14.2
16.0
Thinwall
M12 x 1.75
303 Stainless Steel
Fine
  • of 4
Threaded Insert 22.0 M16 x 2.00 Heavy Duty Carbon Steel

20217495

Price Range
R 219,7578 - R 131,8547

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M16 x 2.00
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    22.0
Threaded Insert 8.0 M 5 x 0.80 Thinwall Carbon Steel

20217761

Price Range
R 68,6991 - R 41,1798

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M 5 x 0.80
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Coarse
  • l1
    8.0
Threaded Insert 8.0 M5 x 0.80 Thinwall 303 Stainless Steel

20217815

Price Range
R 159,9678 - R 96,0203

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M5 x 0.80
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Coarse
  • l1
    8.0
Threaded Insert 16.0 M12 x 1.75 Thinwall Carbon Steel

20217808

Price Range
R 152,6426 - R 91,6647

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M12 x 1.75
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    16.0
Threaded Insert 14.0 M10 x 1.50 Thinwall 303 Stainless Steel

20217846

Price Range
R 185,7052 - R 111,4627

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M10 x 1.50
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    14.0
Threaded Insert 8.0 M4 x 0.70 Heavy Duty 303 Stainless Steel

20217587

Price Range
R 205,8992 - R 123,5395

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M4 x 0.70
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Coarse
  • l1
    8.0
Threaded Insert 16.0 M10 x 1.50 Heavy Duty 303 Stainless Steel

20217631

Price Range
R 295,5841 - R 177,39

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M10 x 1.50
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    16.0
Threaded Insert 32.0 M22 x 1.50 Heavy Duty 303 Stainless Steel

20217730

Price Range
R 1 255,7869 - R 753,5117

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M22 x 1.50
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Non-Std
  • l1
    32.0
Threaded Insert 22.0 M16 x 2.00 Heavy Duty 303 Stainless Steel

20217686

Price Range
R 409,2246 - R 245,4952

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M16 x 2.00
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    22.0
Threaded Insert 0.6 M12 x 1.75 Heavy Duty 303 Stainless Steel

20218034

Price Range
R 623,8349 - R 374,3801

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M12 x 1.75
  • Int. thread type d1
    Coarse
  • E x t d2 tol 2A
    3/4"-16
  • E x t. thread type d2
    UNF
Threaded Insert 14.0 M10 x 1.25 Thinwall Carbon Steel

20217983

Price Range
R 121,9557 - R 73,2526

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M10 x 1.25
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    14.0
Threaded Insert 16.0 M12 x 1.25 Thinwall Carbon Steel

20217921

Price Range
R 154,2264 - R 92,4566

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M12 x 1.25
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    16.0
Threaded Insert 30.0 M20 x 1.50 Heavy Duty 303 Stainless Steel

20217723

Price Range
R 1 904,1713 - R 1 142,5424

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M20 x 1.50
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Non-Std
  • l1
    30.0
Threaded Insert 10.0 M 6 x 1.00 Thinwall Carbon Steel

20217778

Price Range
R 74,4405 - R 44,7435

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M 6 x 1.00
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    10.0
Threaded Insert 0.43 M8 x 1.25 Heavy Duty Carbon Steel

20218072

Price Range
R 140,1698 - R 84,1415

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M8 x 1.25
  • Int. thread type d1
    Coarse
  • E x t d2 tol 2A
    1/2"-13
  • E x t. thread type d2
    UNC
Threaded Insert 12.0 M8 x 1.25 Thinwall 303 Stainless Steel

20217839

Price Range
R 163,1355 - R 97,8021

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M8 x 1.25
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    12.0
Threaded Insert 16.0 M12 x 1.25 Thinwall 303 Stainless Steel

20217884

Price Range
R 280,9336 - R 168,4809

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M12 x 1.25
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    16.0
Threaded Insert 0.81 M14 x 2.00 Heavy Duty Carbon Steel

20218102

Price Range
R 208,8689 - R 125,3213

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Heavy Duty
  • Int. d1 tol. 6H
    M14 x 2.00
  • Int. thread type d1
    Coarse
  • E x t d2 tol 2A
    7/8"-14
  • E x t. thread type d2
    UNF
Threaded Insert 12.0 M8 x 1.00 Thinwall 303 Stainless Steel

20217860

Price Range
R 163,1355 - R 97,8021

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M8 x 1.00
  • Int. thread type d1
    Fine
  • E x t. thread type d2
    Fine
  • l1
    12.0
Threaded Insert 16.0 M12 x 1.75 Thinwall 303 Stainless Steel

20217853

Price Range
R 280,9336 - R 168,4809

Stock Levels
Request the lead time here
Attributes
  • Insert Type
    Thinwall
  • Int. d1 tol. 6H
    M12 x 1.75
  • Int. thread type d1
    Coarse
  • E x t. thread type d2
    Fine
  • l1
    16.0