Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.
It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
Material: Carbon Steel, 303 Stainless Steel Series Code: SRTR1535, SRTR1530, SRTR1520, SRTR1525, SR22002, SRTR1510
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Int. thread type d1 | Inst. tap drill size | l1 | Insert Type | Int. d1 tol. 6H | Material | E x t. thread type d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 941,1967 - R 1 568,7932 | Request the lead time here |
Coarse
|
31.0
|
33.0
|
Heavy Duty
|
M24 x 3.00
|
303 Stainless Steel
|
Non-Std
|
||
| R 97,8021 - R 163,1355 | Request the lead time here |
Fine
|
10.8
|
12.0
|
Thinwall
|
M8 x 1.00
|
303 Stainless Steel
|
Fine
|
||
| R 168,4809 - R 280,9336 | Request the lead time here |
Coarse
|
14.2
|
16.0
|
Thinwall
|
M12 x 1.75
|
303 Stainless Steel
|
Fine
|
||
| R 61,1758 - R 101,9597 | Request the lead time here |
Coarse
|
12.8
|
14.0
|
Thinwall
|
M10 x 1.50
|
Carbon Steel
|
Fine
|
||
| R 245,4952 - R 409,2246 | Request the lead time here |
Coarse
|
20.5
|
22.0
|
Heavy Duty
|
M16 x 2.00
|
303 Stainless Steel
|
Fine
|
||
| R 111,4627 - R 185,7052 | Request the lead time here |
Coarse
|
12.8
|
14.0
|
Thinwall
|
M10 x 1.50
|
303 Stainless Steel
|
Fine
|
||
| R 753,5117 - R 1 255,7869 | Request the lead time here |
Fine
|
30.0
|
32.0
|
Heavy Duty
|
M22 x 1.50
|
303 Stainless Steel
|
Non-Std
|
||
| R 49,495 - R 82,3597 | Request the lead time here |
Coarse
|
8.8
|
10.0
|
Heavy Duty
|
M 5 x 0.80
|
Carbon Steel
|
Fine
|
||
| R 941,1967 - R 1 568,7932 | Request the lead time here |
Fine
|
31.0
|
33.0
|
Heavy Duty
|
M24 x 2.00
|
303 Stainless Steel
|
Non-Std
|
||
| R 112,4526 - R 187,487 | Request the lead time here |
Fine
|
18.8
|
20.0
|
Heavy Duty
|
M14 x 1.50
|
Carbon Steel
|
Fine
|
||
| R 392,1983 - R 653,7298 | Request the lead time here |
Coarse
|
53/64"
|
0.8
|
Heavy Duty
|
M14 x 2.00
|
303 Stainless Steel
|
UNF
|
||
| R 496,9297 - R 828,1502 | Request the lead time here |
Coarse
|
31.0
|
33.0
|
Heavy Duty
|
M24 x 3.00
|
Carbon Steel
|
Non-Std
|
||
| R 50,0889 - R 83,3496 | Request the lead time here |
Coarse
|
10.8
|
12.0
|
Thinwall
|
M 8 x 1.25
|
Carbon Steel
|
Fine
|
||
| R 123,5395 - R 205,8992 | Request the lead time here |
Coarse
|
6.9
|
8.0
|
Heavy Duty
|
M4 x 0.70
|
303 Stainless Steel
|
Coarse
|
||
| R 177,39 - R 295,5841 | Request the lead time here |
Coarse
|
14.8
|
16.0
|
Heavy Duty
|
M10 x 1.50
|
303 Stainless Steel
|
Fine
|
||
| R 374,3801 - R 623,8349 | Request the lead time here |
Coarse
|
45/64"
|
0.6
|
Heavy Duty
|
M12 x 1.75
|
303 Stainless Steel
|
UNF
|
||
| R 168,4809 - R 280,9336 | Request the lead time here |
Coarse
|
16.8
|
18.0
|
Heavy Duty
|
M12 x 1.75
|
303 Stainless Steel
|
Fine
|
||
| R 97,8021 - R 163,1355 | Request the lead time here |
Coarse
|
10.8
|
12.0
|
Thinwall
|
M8 x 1.25
|
303 Stainless Steel
|
Fine
|
||
| R 168,4809 - R 280,9336 | Request the lead time here |
Fine
|
14.8
|
16.0
|
Thinwall
|
M12 x 1.25
|
303 Stainless Steel
|
Fine
|
||
| R 125,3213 - R 208,8689 | Request the lead time here |
Coarse
|
53/64"
|
0.81
|
Heavy Duty
|
M14 x 2.00
|
Carbon Steel
|
UNF