Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.
It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
Material: Carbon Steel, 303 Stainless Steel Series Code: SRTR1535, SRTR1530, SRTR1520, SRTR1525, SR22002, SRTR1510
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Int. thread type d1 | Inst. tap drill size | l1 | Insert Type | Int. d1 tol. 6H | Material | E x t. thread type d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 114,8284 - R 191,2486 | Request the lead time here |
Coarse
|
8.8
|
10.0
|
Heavy Duty
|
M5 x 0.80
|
303 Stainless Steel
|
Fine
|
||
| R 59,592 - R 99,3859 | Request the lead time here |
Fine
|
12.8
|
14.0
|
Heavy Duty
|
M 8 x 1.00
|
Carbon Steel
|
Fine
|
||
| R 168,4809 - R 280,9336 | Request the lead time here |
Fine
|
16.8
|
18.0
|
Heavy Duty
|
M12 x 1.25
|
303 Stainless Steel
|
Fine
|
||
| R 554,3439 - R 923,9725 | Request the lead time here |
Coarse
|
28.0
|
30.0
|
Heavy Duty
|
M20 x 2.50
|
303 Stainless Steel
|
Non-Std
|
||
| R 59,196 - R 98,594 | Request the lead time here |
Coarse
|
10.8
|
12.0
|
Heavy Duty
|
M 6 x 1.00
|
Carbon Steel
|
Fine
|
||
| R 94,6344 - R 157,5921 | Request the lead time here |
Coarse
|
10.8
|
12.0
|
Heavy Duty
|
M6 x 1.00
|
303 Stainless Steel
|
Fine
|
||
| R 196,1981 - R 326,8649 | Request the lead time here |
Fine
|
28.0
|
30.0
|
Heavy Duty
|
M20 x 1.50
|
Carbon Steel
|
Non-Std
|
||
| R 168,4809 - R 280,9336 | Request the lead time here |
Coarse
|
16.8
|
18.0
|
Heavy Duty
|
M12 x 1.75
|
303 Stainless Steel
|
Fine
|
||
| R 73,2526 - R 121,9557 | Request the lead time here |
Fine
|
12.8
|
14.0
|
Thinwall
|
M10 x 1.25
|
Carbon Steel
|
Fine
|
||
| R 97,8021 - R 163,1355 | Request the lead time here |
Coarse
|
10.8
|
12.0
|
Thinwall
|
M8 x 1.25
|
303 Stainless Steel
|
Fine
|
||
| R 371,4104 - R 619,0833 | Request the lead time here |
Fine
|
31.0
|
33.0
|
Heavy Duty
|
M24 x 2.00
|
Carbon Steel
|
Non-Std
|
||
| R 266,877 - R 444,663 | Request the lead time here |
Coarse
|
37/64"
|
0.5
|
Heavy Duty
|
M10 x 1.50
|
303 Stainless Steel
|
UNC
|
||
| R 97,8021 - R 163,1355 | Request the lead time here |
Coarse
|
37/64"
|
0.50
|
Heavy Duty
|
M10 x 1.50
|
Carbon Steel
|
UNC
|
||
| R 84,1415 - R 140,1698 | Request the lead time here |
Coarse
|
29/64"
|
0.43
|
Heavy Duty
|
M8 x 1.25
|
Carbon Steel
|
UNC
|
||
| R 90,0809 - R 150,0688 | Request the lead time here |
Coarse
|
21/64"
|
0.31
|
Heavy Duty
|
M6 x 1.00
|
Carbon Steel
|
UNC
|
||
| R 193,6244 - R 322,7073 | Request the lead time here |
Coarse
|
15/16"
|
0.87
|
Heavy Duty
|
M16 x 2.00
|
Carbon Steel
|
UNF
|
||
| R 73,2526 - R 121,9557 | Request the lead time here |
Fine
|
14.8
|
16.0
|
Heavy Duty
|
M10 x 1.25
|
Carbon Steel
|
Fine
|
||
| R 111,4627 - R 185,7052 | Request the lead time here |
Fine
|
12.8
|
14.0
|
Thinwall
|
M10 x 1.25
|
303 Stainless Steel
|
Fine
|
||
| R 59,592 - R 99,3859 | Request the lead time here |
Fine
|
10.8
|
12.0
|
Thinwall
|
M 8 x 1.00
|
Carbon Steel
|
Fine
|
||
| R 227,677 - R 379,3296 | Request the lead time here |
Coarse
|
29/64"
|
0.4
|
Heavy Duty
|
M8 x 1.25
|
303 Stainless Steel
|
UNC
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue