Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.
It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Threaded Inserts are available in metric or a combination of metric and inch.
Material: Carbon Steel, 303 Stainless Steel Series Code: SRTR1576, SRTR1575, SRTR1570, SRTR1566, SRTR1565, SRTR1560
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Int. thread type d1 | l1 | Insert Type | E x t d2 tol 2A | Material | Inst. thread tap tol. 2B | Int d1 tol 2B | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 60,1859 - R 100,1779 | Request the lead time here |
UNF
|
0.62
|
Heavy Duty
|
3/4"-16
|
Carbon Steel
|
3/4"-16
|
1/2"-20
|
||
| R 441,4953 - R 679,0713 | Request the lead time here |
UNC
|
0.31
|
Heavy Duty
|
5/16" - 18
|
Carbon Steel
|
5/16"-18
|
6 - 32
|
||
| R 310,0366 - R 476,9337 | Request the lead time here |
UNC
|
1.12
|
Heavy Duty
|
1-1/8"-12
|
303 Stainless Steel
|
1-1/8"-12
|
3/4"-10
|
||
| R 71,2728 - R 118,788 | Request the lead time here |
UNC
|
0.31
|
Heavy Duty
|
3/8"-16
|
303 Stainless Steel
|
3/8"-16
|
10-24
|
||
| R 756,4814 - R 1 163,7262 | Request the lead time here |
UNC
|
1.25
|
Heavy Duty
|
1-1/4"-12
|
303 Stainless Steel
|
1-1/4"-12
|
7/8"-9
|
||
| R 1 278,3566 - R 1 966,7329 | Request the lead time here |
UNC
|
1.25
|
Heavy Duty
|
1 - 3/8" - 12
|
Carbon Steel
|
1-3/8"-12
|
7/8" - 9
|
||
| R 455,3539 - R 700,4531 | Request the lead time here |
UNC
|
0.31
|
Heavy Duty
|
3/8" - 16
|
Carbon Steel
|
3/8"-16
|
8 - 32
|
||
| R 361,7094 - R 556,5217 | Request the lead time here |
UNF
|
0.68
|
Heavy Duty
|
7/8" - 14
|
Carbon Steel
|
7/8"-14
|
1/2" - 13
|
||
| R 1 169,2696 - R 1 798,8459 | Request the lead time here |
UNF
|
0.81
|
Heavy Duty
|
7/8" - 14
|
303 Stainless Steel
|
7/8"-14
|
9/16" - 18
|
||
| R 501,2853 - R 771,1319 | Request the lead time here |
UNC
|
0.50
|
Heavy Duty
|
5/8" - 11
|
303 Stainless Steel
|
5/8"-11
|
3/8" - 16
|
||
| R 35,4384 - R 58,998 | Request the lead time here |
UNC
|
0.43
|
Thinwall
|
7/16"-14
|
Carbon Steel
|
7/16"-14
|
5/16"-18
|
||
| R 60,1859 - R 100,1779 | Request the lead time here |
UNF
|
0.62
|
Thinwall
|
5/8"-11
|
Carbon Steel
|
5/8"-11
|
1/2"-20
|
||
| R 31,0829 - R 51,8708 | Request the lead time here |
UNC
|
0.31
|
Thinwall
|
5/16"-18
|
Carbon Steel
|
5/16"-18
|
10-24
|
||
| R 38,8041 - R 64,5415 | Request the lead time here |
UNC
|
0.50
|
Heavy Duty
|
9/16"-12
|
Carbon Steel
|
9/16"-12
|
3/8"-16
|
||
| R 756,4814 - R 1 163,7262 | Request the lead time here |
UNF
|
1.25
|
Heavy Duty
|
1-1/4"-12
|
303 Stainless Steel
|
1-1/4"-12
|
7/8"-14
|
||
| R 753,5117 - R 1 159,1727 | Request the lead time here |
UNF
|
0.43
|
Heavy Duty
|
9/16" - 12
|
303 Stainless Steel
|
9/16"-12
|
5/16" - 24
|
||
| R 876,4573 - R 1 348,2435 | Request the lead time here |
UNF
|
0.50
|
Heavy Duty
|
5/8" - 11
|
303 Stainless Steel
|
5/8"-11
|
3/8" - 24
|
||
| R 477,5277 - R 734,7036 | Request the lead time here |
UNC
|
0.37
|
Heavy Duty
|
1/2" - 13
|
303 Stainless Steel
|
1/2"-13
|
1/4" - 20
|
||
| R 1 706,9832 - R 2 133,828 | Request the lead time here |
UNC
|
1.25
|
Heavy Duty
|
1 - 3/8" - 12
|
303 Stainless Steel
|
1-3/8"-12
|
7/8" - 9
|
||
| R 1 450,9951 - R 2 232,224 | Request the lead time here |
UNF
|
0.87
|
Heavy Duty
|
1" - 12
|
303 Stainless Steel
|
1"-12
|
5/8" - 18
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue