Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20219284
20219284
| Quantity | Unit price |
|---|---|
| 1 - 9 | R 545,6094 |
| 10 - 19 | R 491,0679 |
| 20 - 49 | R 463,7001 |
| 50 - 99 | R 436,5264 |
| 100 + | R 354,617 |
| Int d1 tol 2B | 1/2" - 13 |
|---|---|
| Int. thread type d1 | UNF |
| E x t d2 tol 2A | 7/8" - 14 |
| E x t. thread type d2 | UNF |
| l1 | 0.68 |
| Inst. tap drill size | 53/64" |
| Inst. thread tap tol. 2B | 7/8"-14 |
| Material | Carbon Steel |
| Insert Type | Heavy Duty |
| Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue