Menu Search

Threaded Hexagonal Spacers - PEEK

In production

PEEK Female Threaded Hexagonal Spacers are precision components that ensure secure attachment and exact alignment in electrical and mechanical systems. They provide internal threads for reliable support in harsh conditions.

PEEK (Polyether ether ketone) has flame resistance, dimensional stability, and chemical and heat (up to 260C) resistance. It also has a high strength-to-weight ratio and little outgassing, which ensures consistent performance in sensitive applications.

These spacers are well-suited for electrical applications in aerospace, telecommunications and semiconductor manufacturing industries. Ideal for use in connectors, circuit boards and for equipment subject to harsh conditions. Material: PEEK Colour: Beige Material Flammability Standard: UL94 V-0Series Code: SRP0503

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 l1 A/F View
R 90,5723 - R 100,6358 Request the lead time here
M4
10.0
35.0
7.0
R 69,855 - R 77,6166 Request the lead time here
M5
10.0
20.0
8.0
R 86,5938 - R 96,2154 Request the lead time here
M5
10.0
35.0
8.0
R 42,3869 - R 47,0964 Request the lead time here
M3
5.0
10.0
6.0
R 62,0861 - R 68,9845 Request the lead time here
M5
9.0
18.0
8.0
R 84,96 - R 94,40 Request the lead time here
M5
10.0
30.0
8.0
R 42,48 - R 47,20 Request the lead time here
M4
3.0
6.0
7.0
R 51,5827 - R 57,3142 Request the lead time here
M4
7.5
15.0
7.0
R 72,2511 - R 80,279 Request the lead time here
M4
10.0
25.0
7.0
R 49,0154 - R 54,4615 Request the lead time here
M5
4.0
8.0
8.0
R 52,8827 - R 58,7585 Request the lead time here
M4
6.0
12.0
8.0
R 79,255 - R 88,0611 Request the lead time here
M5
10.0
25.0
8.0
R 49,0154 - R 54,4615 Request the lead time here
M3
9.0
18.0
6.0
R 65,4314 - R 72,7016 Request the lead time here
M3
10.0
30.0
6.0
R 44,4274 - R 49,3639 Request the lead time here
M3
6.0
12.0
6.0
R 44,7557 - R 49,7285 Request the lead time here
M4
4.0
8.0
7.0
R 41,064 - R 45,6266 Request the lead time here
M4
2.5
5.0
7.0
R 53,451 - R 59,39 Request the lead time here
M3
10.0
20.0
6.0
R 96,3968 - R 107,1077 Request the lead time here
M5
10.0
40.0
8.0
R 37,5784 - R 41,7538 Request the lead time here
M3
3.0
6.0
6.0
  • of 2
Hexagonal Spacer M4 35.0 10.0 7.0 PEEK

20767174

Price Range
R 100,6358 - R 90,5723

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    35.0
  • l2
    10.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M5 20.0 10.0 8.0 PEEK

20767242

Price Range
R 77,6166 - R 69,855

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    20.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M5 35.0 10.0 8.0 PEEK

20767273

Price Range
R 96,2154 - R 86,5938

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    35.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M3 10.0 5.0 6.0 PEEK

20767006

Price Range
R 47,0964 - R 42,3869

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • l2
    5.0
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M5 18.0 9.0 8.0 PEEK

20767235

Price Range
R 68,9845 - R 62,0861

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    18.0
  • l2
    9.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M5 30.0 10.0 8.0 PEEK

20767266

Price Range
R 94,40 - R 84,96

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    30.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M4 6.0 3.0 7.0 PEEK

20767082

Price Range
R 47,20 - R 42,48

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • l2
    3.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M4 15.0 7.5 7.0 PEEK

20767129

Price Range
R 57,3142 - R 51,5827

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    15.0
  • l2
    7.5
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M4 25.0 10.0 7.0 PEEK

20767150

Price Range
R 80,279 - R 72,2511

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    25.0
  • l2
    10.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M5 8.0 4.0 8.0 PEEK

20767198

Price Range
R 54,4615 - R 49,0154

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • l2
    4.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M4 12.0 6.0 8.0 PEEK

20767211

Price Range
R 58,7585 - R 52,8827

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • l2
    6.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M5 25.0 10.0 8.0 PEEK

20767259

Price Range
R 88,0611 - R 79,255

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    25.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M3 18.0 9.0 6.0 PEEK

20767037

Price Range
R 54,4615 - R 49,0154

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    18.0
  • l2
    9.0
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M3 30.0 10.0 6.0 PEEK

20767068

Price Range
R 72,7016 - R 65,4314

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    30.0
  • l2
    10.0
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M3 12.0 6.0 6.0 PEEK

20767013

Price Range
R 49,3639 - R 44,4274

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • l2
    6.0
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M4 8.0 4.0 7.0 PEEK

20767099

Price Range
R 49,7285 - R 44,7557

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    8.0
  • l2
    4.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M4 5.0 2.5 7.0 PEEK

20767075

Price Range
R 45,6266 - R 41,064

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    5.0
  • l2
    2.5
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M3 20.0 10.0 6.0 PEEK

20767044

Price Range
R 59,39 - R 53,451

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • l2
    10.0
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M5 40.0 10.0 8.0 PEEK

20767280

Price Range
R 107,1077 - R 96,3968

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    40.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M3 6.0 3.0 6.0 PEEK

20766986

Price Range
R 41,7538 - R 37,5784

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    6.0
  • l2
    3.0
  • A/F
    6.0
  • Colour
    Beige