Menu Search

Threaded Hexagonal Spacers - PEEK

In production

PEEK Female Threaded Hexagonal Spacers are precision components that ensure secure attachment and exact alignment in electrical and mechanical systems. They provide internal threads for reliable support in harsh conditions.

PEEK (Polyether ether ketone) has flame resistance, dimensional stability, and chemical and heat (up to 260C) resistance. It also has a high strength-to-weight ratio and little outgassing, which ensures consistent performance in sensitive applications.

These spacers are well-suited for electrical applications in aerospace, telecommunications and semiconductor manufacturing industries. Ideal for use in connectors, circuit boards and for equipment subject to harsh conditions. Material: PEEK Colour: Beige Material Flammability Standard: UL94 V-0Series Code: SRP0503

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 l1 A/F View
R 37,4968 - R 41,663 Request the lead time here
M3
2.5
5.0
6.0
R 61,8521 - R 68,7245 Request the lead time here
M3
10.0
25.0
6.0
R 58,8045 - R 65,3383 Request the lead time here
M4
9.0
18.0
7.0
R 66,7401 - R 74,1556 Request the lead time here
M4
10.0
20.0
7.0
R 92,3837 - R 102,6485 Request the lead time here
M4
10.0
35.0
7.0
R 71,2521 - R 79,169 Request the lead time here
M5
10.0
20.0
8.0
R 88,3257 - R 98,1397 Request the lead time here
M5
10.0
35.0
8.0
R 47,564 - R 52,8489 Request the lead time here
M3
7.5
15.0
6.0
R 49,9957 - R 55,5508 Request the lead time here
M5
4.0
8.0
8.0
R 63,3278 - R 70,3642 Request the lead time here
M5
9.0
18.0
8.0
R 86,6592 - R 96,288 Request the lead time here
M5
10.0
30.0
8.0
R 73,6961 - R 81,8845 Request the lead time here
M4
10.0
25.0
7.0
R 53,9403 - R 59,9337 Request the lead time here
M4
6.0
12.0
8.0
R 80,8401 - R 89,8223 Request the lead time here
M5
10.0
25.0
8.0
R 98,3247 - R 109,2498 Request the lead time here
M5
10.0
40.0
8.0
R 58,975 - R 65,5277 Request the lead time here
M5
7.5
15.0
8.0
R 50,0874 - R 55,6526 Request the lead time here
M4
6.0
12.0
7.0
R 38,3299 - R 42,5889 Request the lead time here
M3
3.0
6.0
6.0
R 49,9957 - R 55,5508 Request the lead time here
M3
9.0
18.0
6.0
R 66,7401 - R 74,1556 Request the lead time here
M3
10.0
30.0
6.0
  • of 2
Hexagonal Spacer M3 5.0 2.5 6.0 PEEK

20766979

Price Range
R 41,663 - R 37,4968

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    5.0
  • l2
    2.5
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M3 25.0 10.0 6.0 PEEK

20767051

Price Range
R 68,7245 - R 61,8521

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    25.0
  • l2
    10.0
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M4 18.0 9.0 7.0 PEEK

20767136

Price Range
R 65,3383 - R 58,8045

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    18.0
  • l2
    9.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M4 20.0 10.0 7.0 PEEK

20767143

Price Range
R 74,1556 - R 66,7401

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • l2
    10.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M4 35.0 10.0 7.0 PEEK

20767174

Price Range
R 102,6485 - R 92,3837

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    35.0
  • l2
    10.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M5 20.0 10.0 8.0 PEEK

20767242

Price Range
R 79,169 - R 71,2521

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    20.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M5 35.0 10.0 8.0 PEEK

20767273

Price Range
R 98,1397 - R 88,3257

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    35.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M3 15.0 7.5 6.0 PEEK

20767020

Price Range
R 52,8489 - R 47,564

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    15.0
  • l2
    7.5
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M5 8.0 4.0 8.0 PEEK

20767198

Price Range
R 55,5508 - R 49,9957

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • l2
    4.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M5 18.0 9.0 8.0 PEEK

20767235

Price Range
R 70,3642 - R 63,3278

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    18.0
  • l2
    9.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M5 30.0 10.0 8.0 PEEK

20767266

Price Range
R 96,288 - R 86,6592

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    30.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M4 25.0 10.0 7.0 PEEK

20767150

Price Range
R 81,8845 - R 73,6961

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    25.0
  • l2
    10.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M4 12.0 6.0 8.0 PEEK

20767211

Price Range
R 59,9337 - R 53,9403

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • l2
    6.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M5 25.0 10.0 8.0 PEEK

20767259

Price Range
R 89,8223 - R 80,8401

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    25.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M5 40.0 10.0 8.0 PEEK

20767280

Price Range
R 109,2498 - R 98,3247

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    40.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M5 15.0 7.5 8.0 PEEK

20767228

Price Range
R 65,5277 - R 58,975

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    15.0
  • l2
    7.5
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M4 12.0 6.0 7.0 PEEK

20767112

Price Range
R 55,6526 - R 50,0874

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • l2
    6.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M3 6.0 3.0 6.0 PEEK

20766986

Price Range
R 42,5889 - R 38,3299

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    6.0
  • l2
    3.0
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M3 18.0 9.0 6.0 PEEK

20767037

Price Range
R 55,5508 - R 49,9957

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    18.0
  • l2
    9.0
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M3 30.0 10.0 6.0 PEEK

20767068

Price Range
R 74,1556 - R 66,7401

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    30.0
  • l2
    10.0
  • A/F
    6.0
  • Colour
    Beige