Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PEEK Female Threaded Hexagonal Spacers are precision components that ensure secure attachment and exact alignment in electrical and mechanical systems. They provide internal threads for reliable support in harsh conditions.
PEEK (Polyether ether ketone) has flame resistance, dimensional stability, and chemical and heat (up to 260C) resistance. It also has a high strength-to-weight ratio and little outgassing, which ensures consistent performance in sensitive applications.
These spacers are well-suited for electrical applications in aerospace, telecommunications and semiconductor manufacturing industries. Ideal for use in connectors, circuit boards and for equipment subject to harsh conditions. Material: PEEK Colour: Beige Material Flammability Standard: UL94 V-0Series Code: SRP0503
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | l2 | l1 | A/F | View | |
|---|---|---|---|---|---|---|---|
| R 88,3257 - R 98,1397 | Request the lead time here |
M5
|
10.0
|
35.0
|
8.0
|
||
| R 54,52 - R 60,5778 | Request the lead time here |
M3
|
10.0
|
20.0
|
6.0
|
||
| R 45,6508 - R 50,723 | Request the lead time here |
M4
|
4.0
|
8.0
|
7.0
|
||
| R 41,8852 - R 46,5391 | Request the lead time here |
M4
|
2.5
|
5.0
|
7.0
|
||
| R 73,6961 - R 81,8845 | Request the lead time here |
M4
|
10.0
|
25.0
|
7.0
|
||
| R 41,663 - R 46,2922 | Request the lead time here |
M3
|
4.0
|
8.0
|
6.0
|
||
| R 38,3299 - R 42,5889 | Request the lead time here |
M3
|
3.0
|
6.0
|
6.0
|
||
| R 47,564 - R 52,8489 | Request the lead time here |
M3
|
7.5
|
15.0
|
6.0
|
||
| R 47,11 - R 52,3446 | Request the lead time here |
M4
|
5.0
|
10.0
|
7.0
|
||
| R 43,2347 - R 48,0383 | Request the lead time here |
M3
|
5.0
|
10.0
|
6.0
|
||
| R 71,2521 - R 79,169 | Request the lead time here |
M5
|
10.0
|
20.0
|
8.0
|
||
| R 49,9957 - R 55,5508 | Request the lead time here |
M3
|
9.0
|
18.0
|
6.0
|
||
| R 66,7401 - R 74,1556 | Request the lead time here |
M3
|
10.0
|
30.0
|
6.0
|
||
| R 45,316 - R 50,3512 | Request the lead time here |
M3
|
6.0
|
12.0
|
6.0
|
||
| R 43,3296 - R 48,144 | Request the lead time here |
M4
|
3.0
|
6.0
|
7.0
|
||
| R 52,6144 - R 58,4605 | Request the lead time here |
M4
|
7.5
|
15.0
|
7.0
|
||
| R 58,975 - R 65,5277 | Request the lead time here |
M5
|
7.5
|
15.0
|
8.0
|
||
| R 49,9957 - R 55,5508 | Request the lead time here |
M5
|
4.0
|
8.0
|
8.0
|
||
| R 80,8401 - R 89,8223 | Request the lead time here |
M5
|
10.0
|
25.0
|
8.0
|
||
| R 98,3247 - R 109,2498 | Request the lead time here |
M5
|
10.0
|
40.0
|
8.0