Menu Search

Threaded Captive Washers

In production

This range of Captive Washers has a very shallow thread on the inside diameter. This means they can be screwed on, and once past the threads they will not separate from the captive screw or bolt.

How to install a captive screw and washer assembly;
1) Place the captive screw into the panel hole.
2) Thread the washer on to the screw, beyond the threaded part of the screw, which retains the screw in the panel.

The washers are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Captive Washers has a very shallow thread on the inside diameter.
  • Once past the threads they will not separate from the captive screw or bolt.
  • Screw mounted.
Material: 303 Stainless Steel, 316 Stainless Steel Series Code: SRP0168

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 w1 0.05 View
R 152,0654 - R 217,2412 Request the lead time here
32.0
M16
4.0
R 28,4537 - R 38,6201 Request the lead time here
8.0
M4
1.2
R 31,1636 - R 42,6416 Request the lead time here
10.0
M5
1.5
R 24,7067 - R 35,3035 Request the lead time here
5.0
M2.5
1.0
R 38,805 - R 55,4341 Request the lead time here
10.0
M5
1.5
R 34,6564 - R 49,5174 Request the lead time here
16.0
M8
2.0
R 71,8118 - R 95,5816 Request the lead time here
24.0
M12
3.5
R 34,6564 - R 49,5174 Request the lead time here
8.0
M3.5
1.2
R 27,0294 - R 38,6201 Request the lead time here
6.0
M3
1.0
R 42,4567 - R 60,6458 Request the lead time here
12.0
M6
1.6
R 44,9412 - R 64,2051 Request the lead time here
16.0
M8
2.0
R 52,0713 - R 74,3859 Request the lead time here
24.0
M12
3.5
R 101,323 - R 144,7504 Request the lead time here
32.0
M16
4.0
R 185,3929 - R 264,8519 Request the lead time here
40.0
M20
5.0
R 44,713 - R 59,513 Request the lead time here
20.0
M10
3.0
R 35,3266 - R 50,465 Request the lead time here
6.0
M3
1.0
R 44,9412 - R 64,2051 Request the lead time here
8.0
M3.5
1.2
R 35,3266 - R 50,465 Request the lead time here
8.0
M4
1.2
R 179,6958 - R 276,4657 Request the lead time here
40.0
M20
5.0
R 49,2516 - R 70,3644 Request the lead time here
20.0
M10
3.0
  • of 2
Washer M16 32.0 4.0 316 Stainless Steel

20146009

Price Range
R 217,2412 - R 152,0654

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    32.0
  • w1 0.05
    4.0
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M4 8.0 1.2 303 Stainless Steel

20145644

Price Range
R 38,6201 - R 28,4537

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • w1 0.05
    1.2
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M5 10.0 1.5 303 Stainless Steel

20145651

Price Range
R 42,6416 - R 31,1636

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    10.0
  • w1 0.05
    1.5
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M2.5 5.0 1.0 303 Stainless Steel

20145682

Price Range
R 35,3035 - R 24,7067

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • w1 0.05
    1.0
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M5 10.0 1.5 316 Stainless Steel

20145767

Price Range
R 55,4341 - R 38,805

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    10.0
  • w1 0.05
    1.5
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M8 16.0 2.0 303 Stainless Steel

20145675

Price Range
R 49,5174 - R 34,6564

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    16.0
  • w1 0.05
    2.0
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M12 24.0 3.5 303 Stainless Steel

20145705

Price Range
R 95,5816 - R 71,8118

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    24.0
  • w1 0.05
    3.5
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M3.5 8.0 1.2 303 Stainless Steel

20145637

Price Range
R 49,5174 - R 34,6564

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2
    8.0
  • w1 0.05
    1.2
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M3 6.0 1.0 303 Stainless Steel

20145620

Price Range
R 38,6201 - R 27,0294

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • w1 0.05
    1.0
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M6 12.0 1.6 316 Stainless Steel

20145712

Price Range
R 60,6458 - R 42,4567

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • w1 0.05
    1.6
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M8 16.0 2.0 316 Stainless Steel

20145729

Price Range
R 64,2051 - R 44,9412

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    16.0
  • w1 0.05
    2.0
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M12 24.0 3.5 316 Stainless Steel

20145774

Price Range
R 74,3859 - R 52,0713

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    24.0
  • w1 0.05
    3.5
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M16 32.0 4.0 303 Stainless Steel

20146429

Price Range
R 144,7504 - R 101,323

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    32.0
  • w1 0.05
    4.0
  • Material
    303 Stainless Steel
  • Commodity Code
    7318156290
Washer M20 40.0 5.0 303 Stainless Steel

20146528

Price Range
R 264,8519 - R 185,3929

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • d2
    40.0
  • w1 0.05
    5.0
  • Material
    303 Stainless Steel
  • Commodity Code
    7318156290
Washer M10 20.0 3.0 303 Stainless Steel

20145699

Price Range
R 59,513 - R 44,713

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    20.0
  • w1 0.05
    3.0
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M3 6.0 1.0 316 Stainless Steel

20145798

Price Range
R 50,465 - R 35,3266

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • w1 0.05
    1.0
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M3.5 8.0 1.2 316 Stainless Steel

20145804

Price Range
R 64,2051 - R 44,9412

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2
    8.0
  • w1 0.05
    1.2
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M4 8.0 1.2 316 Stainless Steel

20145811

Price Range
R 50,465 - R 35,3266

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • w1 0.05
    1.2
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M20 40.0 5.0 316 Stainless Steel

20146016

Price Range
R 276,4657 - R 179,6958

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • d2
    40.0
  • w1 0.05
    5.0
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M10 20.0 3.0 316 Stainless Steel

20145828

Price Range
R 70,3644 - R 49,2516

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    20.0
  • w1 0.05
    3.0
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090