Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Key Type | Grip Length | Grip Range | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|
| R 55,9868 - R 87,0906 | Request the lead time here |
8.0 mm Triangle Key
|
2.598 in
66.0 mm
|
2.598 in
66.0 mm
|
1.969 in
50.0 mm
|
||
| R 78,2248 - R 236,297 | Request the lead time here |
3.0 mm Double Bit Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||
| R 78,2248 - R 236,297 | Request the lead time here |
8.0 mm Square Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||
| R 84,8668 - R 256,3631 | Request the lead time here |
3.0 mm Double Bit Key
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1.969 in
50.0 mm
|
||
| R 320,9088 - R 556,1265 | Request the lead time here |
|
|
|
|
||
| R 107,8692 - R 167,7966 | Request the lead time here |
8.0 mm Triangle Key
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1.969 in
50.0 mm
|
||
| R 270,1779 - R 468,2278 | Request the lead time here |
|
|
|
|
||
| R 55,9868 - R 87,0906 | Request the lead time here |
|
|
|
|
||
| R 72,8913 - R 220,1722 | Request the lead time here |
8.0 mm Triangle Key
|
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.181 in
30.0 mm
|
||
| R 107,5263 - R 167,2634 | Request the lead time here |
3.0 mm Double Bit Key
|
2.598 in
66.0 mm
|
2.598 in
66.0 mm
|
1.969 in
50.0 mm
|
||
| R 72,8913 - R 220,1722 | Request the lead time here |
8.0 mm Triangle Key
|
1.811 in
46.0 mm
|
1.811 in
46.0 mm
|
1.181 in
30.0 mm
|
||
| R 84,8668 - R 256,3631 | Request the lead time here |
8.0 mm Triangle Key
|
2.52 in
64.0 mm
|
2.52 in
64.0 mm
|
1.969 in
50.0 mm
|
||
| R 66,8059 - R 103,9205 | Request the lead time here |
|
|
|
|
||
| R 55,3553 - R 86,1082 | Request the lead time here |
3.0 mm Double Bit Key
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
||
| R 99,8566 - R 155,3325 | Request the lead time here |
|
|
|
|
||
| R 99,8543 - R 155,3288 | Request the lead time here |
|
|
|
|
||
| R 247,594 - R 429,0368 | Request the lead time here |
|
|
|
|
||
| R 78,2248 - R 236,297 | Request the lead time here |
3.0 mm Double Bit Key
|
2.205 in
56.0 mm
|
2.205 in
56.0 mm
|
1.575 in
40.0 mm
|
||
| R 270,1779 - R 468,2278 | Request the lead time here |
|
|
|
|
||
| R 285,6654 - R 285,6654 | Request the lead time here |