Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Key Type | Grip Length | Grip Range | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|
| R 270,1779 - R 468,2278 | Request the lead time here |
|
|
|
|
||
| R 285,6654 - R 285,6654 | Request the lead time here |
|
|
|
|
||
| R 270,1779 - R 468,2278 | Request the lead time here |
|
|
|
|
||
| R 292,8071 - R 507,3853 | 42 In stock - Delivery conditions may apply, visit our FAQs |
|
|
|
|
||
| R 47,1417 - R 73,3315 | Request the lead time here |
|
|
|
|
||
| R 84,8668 - R 256,3631 | Request the lead time here |
8.0 mm Triangle Key
|
2.52 in
64.0 mm
|
2.52 in
64.0 mm
|
1.969 in
50.0 mm
|
||
| R 247,594 - R 429,0368 | Request the lead time here |
|
|
|
|
||
| R 78,2248 - R 236,297 | Request the lead time here |
3.0 mm Double Bit Key
|
2.205 in
56.0 mm
|
2.205 in
56.0 mm
|
1.575 in
40.0 mm
|
||
| R 99,8543 - R 155,3288 | Request the lead time here |
|
|
|
|
||
| R 66,8539 - R 103,995 | Request the lead time here |
3.0 mm Double Bit Key
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
||
| R 320,9088 - R 556,1265 | Request the lead time here |
|
|
|
|
||
| R 55,3553 - R 86,1082 | Request the lead time here |
3.0 mm Double Bit Key
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
||
| R 247,594 - R 429,0368 | Request the lead time here |
|
|
|
|
||
| R 66,8059 - R 103,9205 | Request the lead time here |
|
|
|
|
||
| R 86,6533 - R 134,7943 | Request the lead time here |
|
|
|
|
||
| R 83,9929 - R 130,6557 | Request the lead time here |
3.0 mm Double Bit Key
|
2.52 in
64.0 mm
|
2.52 in
64.0 mm
|
1.969 in
50.0 mm
|
||
| R 72,8913 - R 220,1722 | Request the lead time here |
8.0 mm Triangle Key
|
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.181 in
30.0 mm
|
||
| R 107,8692 - R 167,7966 | Request the lead time here |
8.0 mm Triangle Key
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1.969 in
50.0 mm
|
||
| R 107,5263 - R 167,2634 | Request the lead time here |
3.0 mm Double Bit Key
|
2.598 in
66.0 mm
|
2.598 in
66.0 mm
|
1.969 in
50.0 mm
|
||
| R 78,2248 - R 236,297 | Request the lead time here |
8.0 mm Triangle Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue