Menu Search

Thick Door Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

Series Code :SR5523

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Housing Height Grip Length Maximum Compatible Door Thickness View
R 263,8611 - R 457,2677 Request the lead time here
30.0 mm
R 301,0386 - R 521,7022 Request the lead time here
40.0 mm
R 351,3172 - R 608,7952 Request the lead time here
60.0 mm
R 301,0386 - R 521,7022 Request the lead time here
40.0 mm
R 119,2547 - R 185,5072 Request the lead time here
60.0 mm
R 351,3172 - R 608,7952 Request the lead time here
60.0 mm
R 263,8611 - R 457,2677 Request the lead time here
30.0 mm
R 301,0386 - R 521,7022 20 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
R 263,8611 - R 457,2677 50 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
R 342,7485 - R 563,6992 Request the lead time here
60.0 mm
R 326,1704 - R 565,2403 Request the lead time here
50.0 mm
R 301,0386 - R 521,7022 Request the lead time here
40.0 mm
R 326,1704 - R 565,2403 Request the lead time here
50.0 mm
R 326,1704 - R 565,2403 Request the lead time here
50.0 mm
R 351,3172 - R 608,7952 Request the lead time here
60.0 mm
R 263,8611 - R 457,2677 79 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
R 326,1704 - R 565,2403 Request the lead time here
50.0 mm
R 301,0386 - R 521,7022 Request the lead time here
40.0 mm
R 263,8611 - R 457,2677 165 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
R 326,1704 - R 565,2403 Request the lead time here
50.0 mm
  • of 2
Quarter Turn Latch 28.0 mm 22.2 X 20.2 mm Chrome Plated

20058074

Price Range
R 457,2677 - R 263,8611

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301300000
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    30.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 38.0 mm 40.0 mm Die Cast Zinc Alloy

20120771

Price Range
R 521,7022 - R 301,0386

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    40.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 63.0 mm 60.0 mm Die Cast Zinc Alloy

20120818

Price Range
R 608,7952 - R 351,3172

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    60.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 40.0 mm 40.0 mm Die Cast Zinc Alloy

20120764

Price Range
R 521,7022 - R 301,0386

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    40.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 58.0 mm 60.0 mm Die Cast Zinc Alloy

20120801

Price Range
R 185,5072 - R 119,2547

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    60.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 60.0 mm 60.0 mm Die Cast Zinc Alloy

20120795

Price Range
R 608,7952 - R 351,3172

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    60.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 28.0 mm 30.0 mm Die Cast Zinc Alloy

20120733

Price Range
R 457,2677 - R 263,8611

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    30.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 38.0 mm 22.2 X 20.2 mm Chrome Plated

20120757

Price Range
R 521,7022 - R 301,0386

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    40.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 33.0 mm 30.0 mm Die Cast Zinc Alloy

20120726

Price Range
R 457,2677 - R 263,8611

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    30.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 58.0 mm 22.2 X 20.2 mm Black Powder Coated

20120825

Price Range
R 563,6992 - R 342,7485

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    60.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 48.0 mm 22.2 X 20.2 mm Black Powder Coated

20120788

Price Range
R 565,2403 - R 326,1704

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    50.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 40.0 mm 22.2 X 20.2 mm Chrome Plated

20120740

Price Range
R 521,7022 - R 301,0386

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    40.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 48.0 mm 50.0 mm Die Cast Zinc Alloy

20058197

Price Range
R 565,2403 - R 326,1704

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    50.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 50.0 mm 50.0 mm Die Cast Zinc Alloy

20058210

Price Range
R 565,2403 - R 326,1704

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    50.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 63.0 mm 60.0 mm Die Cast Zinc Alloy

20058296

Price Range
R 608,7952 - R 351,3172

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    60.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 30.0 mm 30.0 mm Die Cast Zinc Alloy

20058098

Price Range
R 457,2677 - R 263,8611

Stock Levels
79 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    30.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 53.0 mm 22.2 X 20.2 mm Chrome Plated

20058234

Price Range
R 565,2403 - R 326,1704

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    50.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 43.0 mm 22.2 X 20.2 mm Chrome Plated

20058173

Price Range
R 521,7022 - R 301,0386

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7907000090
  • Colour
    Natural
  • Cam Material
    Steel
  • Housing Height
    40.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 30.0 mm 22.2 mm Black Powder Coated

20058104

Price Range
R 457,2677 - R 263,8611

Stock Levels
165 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Commodity Code
    7907000090
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    30.0 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 50.0 mm 50.0 mm Die Cast Zinc Alloy

20058227

Price Range
R 565,2403 - R 326,1704

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8301409000
  • Colour
    Black
  • Cam Material
    Steel
  • Housing Height
    50.0 mm
  • Cam Length
    45.0 mm