Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges
Series Code :SR5523
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Housing Height | Grip Length | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|
| R 301,0386 - R 521,7022 | Request the lead time here |
|
1.575 in
40.0 mm
|
|
|
||
| R 326,1704 - R 565,2403 | Request the lead time here |
|
1.969 in
50.0 mm
|
|
|
||
| R 326,1704 - R 565,2403 | Request the lead time here |
|
1.969 in
50.0 mm
|
|
|
||
| R 263,8611 - R 457,2677 | Request the lead time here |
|
1.181 in
30.0 mm
|
|
|
||
| R 263,8611 - R 457,2677 | 50 In stock - Delivery conditions may apply, visit our FAQs |
|
1.181 in
30.0 mm
|
|
|
||
| R 342,7485 - R 563,6992 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| R 301,0386 - R 521,7022 | 20 In stock - Delivery conditions may apply, visit our FAQs |
|
1.575 in
40.0 mm
|
|
|
||
| R 301,0386 - R 521,7022 | Request the lead time here |
|
1.575 in
40.0 mm
|
|
|
||
| R 351,3172 - R 608,7952 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| R 301,0386 - R 521,7022 | Request the lead time here |
|
1.575 in
40.0 mm
|
|
|
||
| R 351,3172 - R 608,7952 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| R 119,2547 - R 185,5072 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| R 263,8611 - R 457,2677 | Request the lead time here |
|
1.181 in
30.0 mm
|
|
|
||
| R 102,142 - R 158,8874 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| R 326,1704 - R 565,2403 | Request the lead time here |
|
1.969 in
50.0 mm
|
|
|
||
| R 77,5952 - R 120,7035 | Request the lead time here |
|
1.969 in
50.0 mm
|
|
|
||
| R 100,1154 - R 155,7349 | Request the lead time here |
|
1.575 in
40.0 mm
|
|
|
||
| R 326,1704 - R 565,2403 | Request the lead time here |
|
1.969 in
50.0 mm
|
|
|
||
| R 351,3172 - R 608,7952 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
|
||
| R 263,8611 - R 457,2677 | 265 In stock - Delivery conditions may apply, visit our FAQs |
|
1.181 in
30.0 mm