Menu Search

Telescopic Drawer Slides

In production

Telescopic Drawer Slides consist of multiple interlocking rails that extend and retract in stages. This design allows drawers to open completely, providing full access to contents. The static load capacity is specified at the centre of the rails, through all mounting holes.

Made from high-strength materials, including cold-rolled steel and stainless steel that ensure durability, load-bearing capability, and resistance to wear and corrosion. They are designed to support weights ranging from 20 kg for light applications up to 200 kg for heavier industrial applications.

Please note: The slides are sold individually as single units.

  • Due to the materials used and the exposed ball bearing sections, these slides are primarily intended for internal, clean applications such as cabinetry, industrial storage systems, and automotive applications.
Material: 304 Stainless Steel, Blackened steel, Cold Rolled Steel Series Code: SRL2082, SRL2080, SRL2072, SRL2070, SRL2068, SRL2066, SRL2064, SRL2062, SRL2060

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Slide length sl Slide travel tr Material Load/pair max. kg View
R 419,2666 - R 598,9524 Request the lead time here
558.8
558.8
Cold Rolled Steel
60.0
R 446,3969 - R 637,7695 Request the lead time here
660.4
660.4
Cold Rolled Steel
60.0
R 584,9698 - R 835,6116 Request the lead time here
650.0
674.0
Cold Rolled Steel
80.0
R 1 441,6596 - R 2 059,6032 Request the lead time here
558.0
558.0
Cold Rolled Steel
200.0
R 1 310,5996 - R 1 872,4044 Request the lead time here
508.0
508.0
Cold Rolled Steel
200.0
R 568,2743 - R 811,8204 Request the lead time here
400.0
425.0
Cold Rolled Steel
80.0
R 433,0404 - R 618,5696 Request the lead time here
609.6
609.6
Cold Rolled Steel
60.0
R 115,6165 - R 165,0771 Request the lead time here
450.0
450.0
Cold Rolled Steel
45.0
R 191,5812 - R 273,8068 Request the lead time here
700.0
700.0
Cold Rolled Steel
45.0
R 135,2338 - R 193,2508 Request the lead time here
500.0
500.0
Cold Rolled Steel
45.0
R 232,4853 - R 332,2412 Request the lead time here
304.8
304.8
Cold Rolled Steel
60.0
R 626,9174 - R 895,7155 Request the lead time here
700.0
720.0
Cold Rolled Steel
80.0
R 353,9453 - R 505,666 Request the lead time here
457.2
457.2
Cold Rolled Steel
60.0
R 77,2168 - R 110,1905 Request the lead time here
300.0
300.0
Cold Rolled Steel
45.0
R 70,956 - R 101,2166 Request the lead time here
450.0
450.0
Blackened steel
20.0
R 444,936 - R 635,6825 Request the lead time here
250.0
260.0
304 Stainless Steel
30.0
R 855,6462 - R 1 222,322 Request the lead time here
550.0
560.0
304 Stainless Steel
30.0
R 338,2933 - R 483,1271 Request the lead time here
406.4
406.4
Cold Rolled Steel
60.0
R 980,4454 - R 1 400,7555 Request the lead time here
550.0
562.0
304 Stainless Steel
45.0
R 279,4415 - R 399,232 Request the lead time here
500.0
500.0
Cold Rolled Steel
60.0
  • of 4
Drawer Slide 558.8 558.8 60.0 Cold Rolled Steel

20755492

Price Range
R 598,9524 - R 419,2666

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    558.8
  • Slide travel tr
    558.8
  • b
    352.0
  • c
    416.0
  • d
    25.45
Drawer Slide 660.4 660.4 60.0 Cold Rolled Steel

20755515

Price Range
R 637,7695 - R 446,3969

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    660.4
  • Slide travel tr
    660.4
  • b
    352.0
  • c
    544.0
  • d
    25.45
Drawer Slide 650.0 674.0 80.0 Cold Rolled Steel

20755423

Price Range
R 835,6116 - R 584,9698

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    650.0
  • Slide travel tr
    674.0
  • c
    256.0
  • e
    512.0
  • f
    256.0
Drawer Slide 558.0 558.0 200.0 Cold Rolled Steel

20755317

Price Range
R 2 059,6032 - R 1 441,6596

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    558.0
  • Slide travel tr
    558.0
  • a
    127.0
  • b
    190.0
  • f
    347.0
Drawer Slide 508.0 508.0 200.0 Cold Rolled Steel

20755300

Price Range
R 1 872,4044 - R 1 310,5996

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    508.0
  • Slide travel tr
    508.0
  • a
    127.0
  • b
    190.0
  • f
    296.0
Drawer Slide 400.0 425.0 80.0 Cold Rolled Steel

20755379

Price Range
R 811,8204 - R 568,2743

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    400.0
  • Slide travel tr
    425.0
  • c
    128.0
  • e
    256.0
  • f
    128.0
Drawer Slide 609.6 609.6 60.0 Cold Rolled Steel

20755508

Price Range
R 618,5696 - R 433,0404

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    609.6
  • Slide travel tr
    609.6
  • b
    352.0
  • c
    480.0
  • d
    25.45
Drawer Slide 450.0 450.0 45.0 Cold Rolled Steel

20755577

Price Range
R 165,0771 - R 115,6165

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    450.0
  • Slide travel tr
    450.0
  • a
    35.0
  • b
    64.0
  • b1
    160.0
Drawer Slide 700.0 700.0 45.0 Cold Rolled Steel

20755621

Price Range
R 273,8068 - R 191,5812

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    700.0
  • Slide travel tr
    700.0
  • a
    35.0
  • b
    64.0
  • b1
    288.0
Drawer Slide 500.0 500.0 45.0 Cold Rolled Steel

20755584

Price Range
R 193,2508 - R 135,2338

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    500.0
  • Slide travel tr
    500.0
  • a
    35.0
  • b
    64.0
  • b1
    192.0
Drawer Slide 304.8 304.8 60.0 Cold Rolled Steel

20755447

Price Range
R 332,2412 - R 232,4853

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    304.8
  • Slide travel tr
    304.8
  • g
    96.0
  • h
    128.0
  • Load/pair max. kg
    60.0
Drawer Slide 700.0 720.0 80.0 Cold Rolled Steel

20755430

Price Range
R 895,7155 - R 626,9174

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    700.0
  • Slide travel tr
    720.0
  • c
    288.0
  • e
    576.0
  • f
    288.0
Drawer Slide 457.2 457.2 60.0 Cold Rolled Steel

20755478

Price Range
R 505,666 - R 353,9453

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    457.2
  • Slide travel tr
    457.2
  • b
    352.0
  • d
    25.45
  • e
    32.15
Drawer Slide 300.0 300.0 45.0 Cold Rolled Steel

20755546

Price Range
R 110,1905 - R 77,2168

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    300.0
  • Slide travel tr
    300.0
  • a
    35.0
  • b
    64.0
  • b1
    96.0
Drawer Slide 450.0 450.0 20.0 Blackened steel

20755805

Price Range
R 101,2166 - R 70,956

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    450.0
  • Slide travel tr
    450.0
  • a
    900.0
  • c
    235.0
  • e
    191.0
Drawer Slide 250.0 260.0 30.0 304 Stainless Steel

20755829

Price Range
R 635,6825 - R 444,936

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    250.0
  • Slide travel tr
    260.0
  • c
    515.0
  • d
    85.0
  • e
    210.0
Drawer Slide 550.0 560.0 30.0 304 Stainless Steel

20755881

Price Range
R 1 222,322 - R 855,6462

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    550.0
  • Slide travel tr
    560.0
  • c
    1100.0
  • d
    230.0
  • e
    352.0
Drawer Slide 406.4 406.4 60.0 Cold Rolled Steel

20755461

Price Range
R 483,1271 - R 338,2933

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    406.4
  • Slide travel tr
    406.4
  • b
    288.0
  • f
    33.4
  • g
    160.0
Drawer Slide 550.0 562.0 45.0 304 Stainless Steel

20755942

Price Range
R 1 400,7555 - R 980,4454

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    550.0
  • Slide travel tr
    562.0
  • c
    128.0
  • d
    224.0
  • e
    352.0
Drawer Slide 500.0 500.0 60.0 Cold Rolled Steel

20755744

Price Range
R 399,232 - R 279,4415

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    500.0
  • Slide travel tr
    500.0
  • c
    160.0
  • d
    120.0
  • e
    160.0