Menu Search

Telescopic Drawer Slides

In production

Telescopic Drawer Slides consist of multiple interlocking rails that extend and retract in stages. This design allows drawers to open completely, providing full access to contents. The static load capacity is specified at the centre of the rails, through all mounting holes.

Made from high-strength materials, including cold-rolled steel and stainless steel that ensure durability, load-bearing capability, and resistance to wear and corrosion. They are designed to support weights ranging from 20 kg for light applications up to 200 kg for heavier industrial applications.

Please note: The slides are sold individually as single units.

  • Due to the materials used and the exposed ball bearing sections, these slides are primarily intended for internal, clean applications such as cabinetry, industrial storage systems, and automotive applications.
Material: 304 Stainless Steel, Blackened steel, Cold Rolled Steel Series Code: SRL2082, SRL2080, SRL2072, SRL2070, SRL2068, SRL2066, SRL2064, SRL2062, SRL2060

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Slide length sl Slide travel tr Material Load/pair max. kg View
R 639,4558 - R 913,6299 Request the lead time here
700.0
720.0
Cold Rolled Steel
80.0
R 361,0243 - R 515,7794 Request the lead time here
457.2
457.2
Cold Rolled Steel
60.0
R 78,7612 - R 112,3944 Request the lead time here
300.0
300.0
Cold Rolled Steel
45.0
R 137,9385 - R 197,1159 Request the lead time here
500.0
500.0
Cold Rolled Steel
45.0
R 195,4129 - R 279,2829 Request the lead time here
700.0
700.0
Cold Rolled Steel
45.0
R 177,9577 - R 254,1645 Request the lead time here
650.0
650.0
Cold Rolled Steel
45.0
R 100,048 - R 142,8345 Request the lead time here
400.0
406.0
Cold Rolled Steel
30.0
R 285,0304 - R 407,2167 Request the lead time here
500.0
500.0
Cold Rolled Steel
60.0
R 63,8604 - R 91,1076 Request the lead time here
400.0
400.0
Blackened steel
20.0
R 1 206,7493 - R 1 723,8059 Request the lead time here
457.0
457.0
Cold Rolled Steel
200.0
R 1 470,4928 - R 2 100,7953 Request the lead time here
558.0
558.0
Cold Rolled Steel
200.0
R 1 336,8117 - R 1 909,8526 Request the lead time here
508.0
508.0
Cold Rolled Steel
200.0
R 579,6398 - R 828,0569 Request the lead time here
400.0
425.0
Cold Rolled Steel
80.0
R 237,1351 - R 338,886 Request the lead time here
304.8
304.8
Cold Rolled Steel
60.0
R 427,652 - R 610,9314 Request the lead time here
558.8
558.8
Cold Rolled Steel
60.0
R 72,3752 - R 103,241 Request the lead time here
450.0
450.0
Blackened steel
20.0
R 453,8348 - R 648,3962 Request the lead time here
250.0
260.0
304 Stainless Steel
30.0
R 872,7592 - R 1 246,7685 Request the lead time here
550.0
560.0
304 Stainless Steel
30.0
R 1 000,0543 - R 1 428,7707 Request the lead time here
550.0
562.0
304 Stainless Steel
45.0
R 593,6891 - R 848,0665 Request the lead time here
350.0
360.0
304 Stainless Steel
30.0
  • of 4
Drawer Slide 700.0 720.0 80.0 Cold Rolled Steel

20755430

Price Range
R 913,6299 - R 639,4558

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    700.0
  • Slide travel tr
    720.0
  • c
    288.0
  • e
    576.0
  • f
    288.0
Drawer Slide 457.2 457.2 60.0 Cold Rolled Steel

20755478

Price Range
R 515,7794 - R 361,0243

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    457.2
  • Slide travel tr
    457.2
  • b
    352.0
  • d
    25.45
  • e
    32.15
Drawer Slide 300.0 300.0 45.0 Cold Rolled Steel

20755546

Price Range
R 112,3944 - R 78,7612

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    300.0
  • Slide travel tr
    300.0
  • a
    35.0
  • b
    64.0
  • b1
    96.0
Drawer Slide 500.0 500.0 45.0 Cold Rolled Steel

20755584

Price Range
R 197,1159 - R 137,9385

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    500.0
  • Slide travel tr
    500.0
  • a
    35.0
  • b
    64.0
  • b1
    192.0
Drawer Slide 700.0 700.0 45.0 Cold Rolled Steel

20755621

Price Range
R 279,2829 - R 195,4129

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    700.0
  • Slide travel tr
    700.0
  • a
    35.0
  • b
    64.0
  • b1
    288.0
Drawer Slide 650.0 650.0 45.0 Cold Rolled Steel

20755614

Price Range
R 254,1645 - R 177,9577

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    650.0
  • Slide travel tr
    650.0
  • a
    35.0
  • b
    64.0
  • b1
    256.0
Drawer Slide 400.0 406.0 30.0 Cold Rolled Steel

20755669

Price Range
R 142,8345 - R 100,048

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    400.0
  • Slide travel tr
    406.0
  • c
    128.0
  • c1
    320.0
  • d
    150.0
Drawer Slide 500.0 500.0 60.0 Cold Rolled Steel

20755744

Price Range
R 407,2167 - R 285,0304

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    500.0
  • Slide travel tr
    500.0
  • c
    160.0
  • d
    120.0
  • e
    160.0
Drawer Slide 400.0 400.0 20.0 Blackened steel

20755799

Price Range
R 91,1076 - R 63,8604

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    400.0
  • Slide travel tr
    400.0
  • a
    800.0
  • c
    185.0
  • e
    171.0
Drawer Slide 457.0 457.0 200.0 Cold Rolled Steel

20755294

Price Range
R 1 723,8059 - R 1 206,7493

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    457.0
  • Slide travel tr
    457.0
  • a
    127.0
  • f
    246.0
  • g
    306.0
Drawer Slide 558.0 558.0 200.0 Cold Rolled Steel

20755317

Price Range
R 2 100,7953 - R 1 470,4928

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    558.0
  • Slide travel tr
    558.0
  • a
    127.0
  • b
    190.0
  • f
    347.0
Drawer Slide 508.0 508.0 200.0 Cold Rolled Steel

20755300

Price Range
R 1 909,8526 - R 1 336,8117

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    508.0
  • Slide travel tr
    508.0
  • a
    127.0
  • b
    190.0
  • f
    296.0
Drawer Slide 400.0 425.0 80.0 Cold Rolled Steel

20755379

Price Range
R 828,0569 - R 579,6398

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    400.0
  • Slide travel tr
    425.0
  • c
    128.0
  • e
    256.0
  • f
    128.0
Drawer Slide 304.8 304.8 60.0 Cold Rolled Steel

20755447

Price Range
R 338,886 - R 237,1351

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    304.8
  • Slide travel tr
    304.8
  • g
    96.0
  • h
    128.0
  • Load/pair max. kg
    60.0
Drawer Slide 558.8 558.8 60.0 Cold Rolled Steel

20755492

Price Range
R 610,9314 - R 427,652

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    558.8
  • Slide travel tr
    558.8
  • b
    352.0
  • c
    416.0
  • d
    25.45
Drawer Slide 450.0 450.0 20.0 Blackened steel

20755805

Price Range
R 103,241 - R 72,3752

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    450.0
  • Slide travel tr
    450.0
  • a
    900.0
  • c
    235.0
  • e
    191.0
Drawer Slide 250.0 260.0 30.0 304 Stainless Steel

20755829

Price Range
R 648,3962 - R 453,8348

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    250.0
  • Slide travel tr
    260.0
  • c
    515.0
  • d
    85.0
  • e
    210.0
Drawer Slide 550.0 560.0 30.0 304 Stainless Steel

20755881

Price Range
R 1 246,7685 - R 872,7592

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    550.0
  • Slide travel tr
    560.0
  • c
    1100.0
  • d
    230.0
  • e
    352.0
Drawer Slide 550.0 562.0 45.0 304 Stainless Steel

20755942

Price Range
R 1 428,7707 - R 1 000,0543

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    550.0
  • Slide travel tr
    562.0
  • c
    128.0
  • d
    224.0
  • e
    352.0
Drawer Slide 350.0 360.0 30.0 304 Stainless Steel

20755843

Price Range
R 848,0665 - R 593,6891

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    350.0
  • Slide travel tr
    360.0
  • c
    715.0
  • d
    210.0
  • e
    310.0