Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | Colour | h | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 7,8733 - R 15,4863 | Request the lead time here |
2.339 in
59.4 mm
|
2 in
|
Blue
|
0.89 in
22.6 mm
|
NPT
|
2
|
||
| R 1,5957 - R 2,2195 | Request the lead time here |
0.661 in
16.8 mm
|
|
Natural
|
0.579 in
14.7 mm
|
|
1
|
||
| R 4,4246 - R 8,0949 | Request the lead time here |
1.315 in
33.4 mm
|
|
Natural
|
0.898 in
22.8 mm
|
|
1
|
||
| R 3,2205 - R 4,4391 | Request the lead time here |
0.846 in
21.5 mm
|
|
Natural
|
0.587 in
14.9 mm
|
|
1
|
||
| R 3,2205 - R 4,4391 | Request the lead time here |
0.831 in
21.1 mm
|
|
Natural
|
0.587 in
14.9 mm
|
|
1
|
||
| R 1,3433 - R 1,8859 | Request the lead time here |
0.516 in
13.1 mm
|
|
Natural
|
0.528 in
13.4 mm
|
|
1
|
||
| R 0,878 - R 1,7119 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
0.665 in
16.9 mm
|
3/8 in
|
Blue
|
0.492 in
12.5 mm
|
NPT
|
2
|
||
| R 2,1836 - R 4,2685 | Request the lead time here |
1.307 in
33.2 mm
|
1 in
|
Blue
|
0.783 in
19.9 mm
|
NPT
|
2
|
||
| R 1,5992 - R 3,3112 | Request the lead time here |
1.055 in
26.8 mm
|
1-1/16-12 in
|
Blue
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| R 2,0913 - R 4,1052 | 637 In stock - Delivery conditions may apply, visit our FAQs |
1.303 in
33.1 mm
|
1-5/16-12 in
|
Blue
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| R 1,2978 - R 2,6749 | Request the lead time here |
0.803 in
20.4 mm
|
13/16-16
|
Blue
|
0.559 in
14.2 mm
|
JIC
|
2
|
||
| R 1,999 - R 5,6257 | Request the lead time here |
0.386 in
9.8 mm
|
1/8 in
|
Blue
|
0.319 in
8.1 mm
|
NPT
|
2
|
||
| R 1,2978 - R 2,6749 | 996 In stock - Delivery conditions may apply, visit our FAQs |
0.803 in
20.4 mm
|
13/16-16 in
|
Natural
|
0.559 in
14.2 mm
|
JIC
|
2
|
||
| R 4,7055 - R 9,7423 | Request the lead time here |
1.886 in
47.9 mm
|
1-1/2 in
|
Blue
|
0.85 in
21.6 mm
|
NPT
|
2
|
||
| R 1,3655 - R 2,6749 | Request the lead time here |
1.031 in
26.2 mm
|
3/4 in
|
Blue
|
0.63 in
16.0 mm
|
NPT
|
2
|
||
| R 2,9449 - R 4,091 | Request the lead time here |
0.693 in
17.6 mm
|
|
Natural
|
0.571 in
14.5 mm
|
|
1
|
||
| R 1,264 - R 2,4721 | Request the lead time here |
0.433 in
11.0 mm
|
7/16-20 in
|
Blue
|
0.461 in
11.7 mm
|
JIC
|
2
|
||
| R 1,3207 - R 1,8489 | Request the lead time here |
0.551 in
14.0 mm
|
9/16-18 in
|
Blue
|
0.476 in
12.1 mm
|
JIC
|
2
|
||
| R 1,1625 - R 2,3933 | Request the lead time here |
0.74 in
18.8 mm
|
3/4-16 in
|
Blue
|
0.559 in
14.2 mm
|
JIC
|
2
|
||
| R 1,0303 - R 2,016 | Request the lead time here |
0.819 in
20.8 mm
|
1/2 in
|
Blue
|
0.642 in
16.3 mm
|
NPT
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue