Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
78 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size Colour h Thread Standard Type View
R 1,2332 - R 3,0578 Request the lead time here
15.5 mm
5/8-18 in
Blue
12.1 mm
JIC
1
R 1,2256 - R 3,0634 Request the lead time here
16.5 mm
M16
Yellow
16.5 mm
Metric
1
R 1,467 - R 3,8687 8000 In stock - Delivery conditions may apply, visit our FAQs
22.0 mm
7/8-14 in
Blue
16.5 mm
JIC
1
R 1,5992 - R 3,9982 Request the lead time here
25.0 mm
1" x 14
Blue
16.5 mm
UNF Threads
1
R 1,51 - R 3,773 Request the lead time here
20.4 mm
13/16-16 in
Blue
14.2 mm
JIC
1
R 1,8299 - R 6,645 Request the lead time here
29.8 mm
1-3/16-12 in
Blue
19.0 mm
JIC
1
R 1,1871 - R 2,9677 Request the lead time here
14.0 mm
9/16-18 in
Blue
12.1 mm
JIC
1
Request the lead time here
9.2 mm
3/8-24 in
Blue
11.1 mm
JIC
1
R 3,7367 - R 7,715 Request the lead time here
41.0 mm
1-5/8-12
Natural
21.0 mm
JIC
2
R 1,4008 - R 2,7481 Request the lead time here
22.2 mm
7/8-14
Natural
16.5 mm
JIC
2
R 1,6915 - R 3,3112 6000 In stock - Delivery conditions may apply, visit our FAQs
26.8 mm
1-1/16-12 in
Natural
19.1 mm
JIC
2
R 1,3778 - R 3,6153 1800 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
M20
Yellow
20.0 mm
Metric
1
R 1,6761 - R 4,1728 Request the lead time here
26.3 mm
3/4-19 in
Yellow
23.8 mm
GAS
1
R 1,2578 - R 3,3056 Request the lead time here
18.0 mm
M18
Yellow
18.0 mm
Metric
1
R 1,3762 - R 3,4351 Request the lead time here
21.2 mm
1/2-19 in
Yellow
15.0 mm
GAS
1
R 0,9072 - R 2,2525 Request the lead time here
12.0 mm
M12
Yellow
12.0 mm
Metric
1
R 1,427 - R 3,7617 Request the lead time here
22.0 mm
M22
Yellow
22.0 mm
Metric
1
R 1,3303 - R 1,8569 Request the lead time here
9.8 mm
Non Threaded
Black
11.1 mm
Non Threaded
1
  • of 4
Tear Tab Cap UNF Threads, JIC Threads 15.5 mm LDPE Blue

10070574

Price Range
R 3,0578 - R 1,2332

Stock Levels
Request the lead time here
Attributes
  • d
    15.5 mm
  • h
    12.1 mm
  • Thread Size
    5/8-18 in
  • Thread Standard
    UNF
  • Thread Standard
    JIC
Tear Tab Cap 16.5 mm LDPE Yellow

10068298

Price Range
R 3,0634 - R 1,2256

Stock Levels
Request the lead time here
Attributes
  • d
    16.5 mm
  • h
    16.5 mm
  • Thread Size
    M16
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap UNF Threads, JIC Threads 22.0 mm LDPE Blue

10071823

Price Range
R 3,8687 - R 1,467

Stock Levels
8000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    22.0 mm
  • h
    16.5 mm
  • Thread Size
    7/8-14 in
  • Thread Standard
    UNF
  • Thread Standard
    JIC
Tear Tab Cap UNF Threads, JIC Threads 25.0 mm LDPE Blue

10091340

Price Range
R 3,9982 - R 1,5992

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • h
    16.5 mm
  • Thread Size
    1" x 14
  • Thread Standard
    JIC Threads
  • Thread Standard
    UNF Threads
Tear Tab Cap UNF Threads, JIC Threads 20.4 mm LDPE Blue

10091333

Price Range
R 3,773 - R 1,51

Stock Levels
Request the lead time here
Attributes
  • d
    20.4 mm
  • h
    14.2 mm
  • Thread Size
    13/16-16 in
  • Thread Standard
    JIC
  • Thread Standard
    UNF
Tear Tab Cap UNF Threads, JIC Threads 29.8 mm LDPE Blue

10091364

Price Range
R 6,645 - R 1,8299

Stock Levels
Request the lead time here
Attributes
  • d
    29.8 mm
  • h
    19.0 mm
  • Thread Size
    1-3/16-12 in
  • Thread Standard
    JIC
  • Thread Standard
    UNF
Tear Tab Cap UNF Threads, JIC Threads 14.0 mm LDPE Blue

10092125

Price Range
R 2,9677 - R 1,1871

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    12.1 mm
  • Thread Size
    9/16-18 in
  • Thread Standard
    UNF
  • Thread Standard
    JIC
Tear Tab Cap UNF Threads, JIC Threads 9.2 mm LDPE Blue

10092248


Stock Levels
Request the lead time here
Attributes
  • d
    9.2 mm
  • h
    11.1 mm
  • Thread Size
    3/8-24 in
  • Thread Standard
    UNF
  • Thread Standard
    JIC
Tear Tab Cap 41.02 mm LDPE Natural

10177488

Price Range
R 7,715 - R 3,7367

Stock Levels
Request the lead time here
Attributes
  • d
    41.0 mm
  • h
    21.0 mm
  • Thread Size
    1-5/8-12
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 22.17 mm LDPE Natural

10177365

Price Range
R 2,7481 - R 1,4008

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • h
    16.5 mm
  • Thread Size
    7/8-14
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap 26.75 mm LDPE Natural

10177402

Price Range
R 3,3112 - R 1,6915

Stock Levels
6000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    26.8 mm
  • h
    19.1 mm
  • Thread Size
    1-1/16-12 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 20.0 mm LDPE Yellow

10072486

Price Range
R 3,6153 - R 1,3778

Stock Levels
1800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    20.0 mm
  • h
    20.0 mm
  • Thread Size
    M20
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap BSP Threads, Gas Threads 26.3 mm LDPE Yellow

10071816

Price Range
R 4,1728 - R 1,6761

Stock Levels
Request the lead time here
Attributes
  • d
    26.3 mm
  • h
    23.8 mm
  • Thread Size
    3/4-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap 18.0 mm LDPE Yellow

10072479

Price Range
R 3,3056 - R 1,2578

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    18.0 mm
  • Thread Size
    M18
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap BSP Threads, Gas Threads 21.2 mm LDPE Yellow

10070338

Price Range
R 3,4351 - R 1,3762

Stock Levels
Request the lead time here
Attributes
  • d
    21.2 mm
  • h
    15.0 mm
  • Thread Size
    1/2-19 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Tear Tab Cap 12.0 mm LDPE Yellow

10072455

Price Range
R 2,2525 - R 0,9072

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • h
    12.0 mm
  • Thread Size
    M12
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 22.0 mm LDPE Yellow

10069820

Price Range
R 3,7617 - R 1,427

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    22.0 mm
  • Thread Size
    M22
  • Thread Standard
    Metric
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 9.8 mm 4.3 mm LDPE Black

10325186

Price Range
R 1,8569 - R 1,3303

Stock Levels
Request the lead time here
Attributes
  • d
    9.8 mm
  • h
    11.1 mm
  • Thread Size
    Non Threaded
  • Thread Standard
    Non Threaded
  • Full Material
    Low Density Polyethylene