Menu Search

Tear Tab Cap 25.0 mm LDPE - PCR Green

Essentra Part Number:

20750411

Manufacturer Part Number:

20750411

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 R 2,0282
2000 - 9999 R 1,4487
10000 + R 1,3038
Standard pack: 2000

Order in multiple of 200

Total price:

R 405,64

200 x R 2,0282

Add sample +

Specifications

Imperial
Metric
SKU attributes
Thread Size 1" x 14
Thread Standard UNF/JIC
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us