Menu Search

Tear Tab Cap 20.4 mm LDPE - PCR Green

Essentra Part Number:

20750404

Manufacturer Part Number:

20750404

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 R 1,5516
4000 - 19999 R 1,1082
20000 + R 0,9974
Standard pack: 4000

Order in multiple of 400

Total price:

R 620,64

400 x R 1,5516

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 13/16" x 16
Thread Standard UNF/JIC
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us