Menu Search

Tear Tab Cap 14.0 mm LDPE - PCR Green

Essentra Part Number:

20750381

Manufacturer Part Number:

20750381

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 1,3753
5000 - 24999 R 0,9823
25000 + R 0,8841
Standard pack: 5000

Order in multiple of 500

Total price:

R 687,65

500 x R 1,3753

Add sample +

Specifications

Imperial
Metric
SKU attributes
Thread Size 9/16" x 18
Thread Standard UNF/JIC
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us