Menu Search

Centre Pull Tab Plug 15.5 mm 18.0 mm LDPE - PCR Green

Essentra Part Number:

20747831

Manufacturer Part Number:

20747831

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 R 2,2772
2500 + R 2,0495
Standard pack: 500

Order in multiple of 500

Total price:

R 1 138,60

500 x R 2,2772

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us