Menu Search

Centre Pull Tab Plug 8.0 mm 10.0 mm LDPE - PCR Green

Essentra Part Number:

20747756

Manufacturer Part Number:

20747756

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 0,9981
5000 + R 0,8983
Standard pack: 1000

Order in multiple of 1000

Total price:

R 998,10

1000 x R 0,9981

Add sample +

Specifications

Imperial
Metric
SKU attributes
Thread Size GAS 1/8"
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us