Menu Search

Tapered Knobs

In stock

Tapered Knobs offer a ball shaped top grip with a longer shaft length and is available in a wide range of shapes and sizes. These lever style knobs allow for excellent grip, positioning, clamping and shifting operations.

Series Code :SR1533 ,SR6538

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type View
R 23,9757 - R 37,1807 Request the lead time here
35.1 mm
M10;M12
Self Tapping
R 15,5686 - R 24,1739 Request the lead time here
35.1 mm
M6;M8
Self Tapping
R 14,8751 - R 23,1265 Request the lead time here
35.1 mm
M10;M12
Self Tapping
R 36,2183 - R 54,3346 Request the lead time here
41.4 mm
M10;M12
Self Tapping
R 65,1547 - R 90,1024 Request the lead time here
M12
Threaded Stud
R 24,235 - R 34,6894 Request the lead time here
M10
Through Hole
R 21,3748 - R 44,8871 Request the lead time here
M6
R 19,96 - R 41,9161 Request the lead time here
M5
R 28,5254 - R 72,0819 Request the lead time here
M12
R 41,9297 - R 106,3296 Request the lead time here
M5
Threaded Blind Hole
R 25,1731 - R 52,8634 Request the lead time here
M6
Threaded Stud
R 71,0905 - R 93,4812 Request the lead time here
M12
Threaded Stud
R 35,5529 - R 40,6587 Request the lead time here
M8
Threaded Stud
R 31,5547 - R 68,1174 Request the lead time here
M12
Through Hole
R 22,8203 - R 34,802 450 In stock - Delivery conditions may apply, visit our FAQs
M8
R 22,2205 - R 46,6632 Request the lead time here
M6
R 119,7892 - R 159,4394 Request the lead time here
M12
Threaded Blind Hole
R 41,9916 - R 106,3296 Request the lead time here
M6
Threaded Blind Hole
R 79,6712 - R 106,2282 Request the lead time here
M8
Threaded Blind Hole
R 22,8203 - R 34,802 500 In stock - Delivery conditions may apply, visit our FAQs
M8
  • of 4
Tapered Knob 1.380 in M10;M12 TPE Black

10558478

Price Range
R 37,1807 - R 23,9757

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    35.1 mm
  • Knob Height
    50.8 mm
  • Shaft Center to End Width
    12.7 mm
  • Internal Thread Size
    M10;M12
  • Insert Material
    Self Tapping
Tapered Knob 1.380 in M6;M8 PP Black

10558393

Price Range
R 24,1739 - R 15,5686

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    35.1 mm
  • Knob Height
    50.8 mm
  • Shaft Center to End Width
    16.0 mm
  • Internal Thread Size
    M6;M8
  • Insert Material
    Self Tapping
Tapered Knob 1.380 in M10;M12 PP Black

10558461

Price Range
R 23,1265 - R 14,8751

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    35.1 mm
  • Knob Height
    50.8 mm
  • Shaft Center to End Width
    18.3 mm
  • Internal Thread Size
    M10;M12
  • Insert Material
    Self Tapping
Tapered Knob 1.630 in M10;M12 TPE Black

10558492

Price Range
R 54,3346 - R 36,2183

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    41.4 mm
  • Knob Height
    61.5 mm
  • Shaft Center to End Width
    19.1 mm
  • Internal Thread Size
    M10;M12
  • Insert Material
    Self Tapping
Tapered Knob 26.0 mm M12 Black

10380383

Price Range
R 90,1024 - R 65,1547

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Knob 23.0 mm M10 Black PA

10260784

Price Range
R 34,6894 - R 24,235

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Through Hole
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 18.0 mm M6 Black PA

10261118

Price Range
R 44,8871 - R 21,3748

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Nylon 6
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    7318190090
Tapered Knob 16.0 mm M5 Black PA

10261156

Price Range
R 41,9161 - R 19,96

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Nylon 6
  • Thread Size
    M5
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 32.0 mm M12 Black PA

10261194

Price Range
R 72,0819 - R 28,5254

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Nylon 6
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 14.0 mm M5 Black Phenolic

10189313

Price Range
R 106,3296 - R 41,9297

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Blind Hole
  • Thread Size
    M5
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 18.0 mm M6 Black

10260722

Price Range
R 52,8634 - R 25,1731

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 28.0 mm M12 Black

10260753

Price Range
R 93,4812 - R 71,0905

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 21.0 mm M8 Black

10260739

Price Range
R 40,6587 - R 35,5529

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 26.0 mm M12 Black PA

10260791

Price Range
R 68,1174 - R 31,5547

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Through Hole
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    7318190090
Tapered Knob 24.0 mm M8 Black PA

10261125

Price Range
R 34,802 - R 22,8203

Stock Levels
450 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Knob Material
    Nylon 6
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 19.0 mm M6 Black PA

10261163

Price Range
R 46,6632 - R 22,2205

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Nylon 6
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 31.0 mm M12 Black Phenolic

10189283

Price Range
R 159,4394 - R 119,7892

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Blind Hole
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 18.0 mm M6 Black Phenolic

10189337

Price Range
R 106,3296 - R 41,9916

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Blind Hole
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 27.0 mm M8 Black PA

10214244

Price Range
R 106,2282 - R 79,6712

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Threaded Blind Hole
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090
Tapered Knob 24.0 mm M8 Black PA

10261170

Price Range
R 34,802 - R 22,8203

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Knob Material
    Nylon 6
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090