Menu Search

Tapered Knob 28.0 mm M10 Black PA

Essentra Part Number:

10261132

Manufacturer Part Number:

466375

500 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 42,5115
500 + R 26,1418
Standard pack: 500

Order in multiple of 50

Total price:

R 2 125,58

50 x R 42,5115

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Material Nylon 6
Thread Size M10
Colour Black
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us