Menu Search

Tapered Caps & Plugs - Standard PCR

In production

Standard Tapered Caps and Plugs are designed to function as both caps and plugs. They can accommodate over 140 sizes due to their tapered shape. Commonly used to protect against damage, dirt, moisture and other corrosive chemicals during storage and shipping. They are widely applicable across various industries. Simple to install and remove, they provide a cost-effective solution.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
34 results
Product SKUs information
Essentra Part Number Price range Availability To Fit Thread Size as Plug d1 Colour d2 d3 To Fit Thread Size as Cap d4 View
R 0,8902 - R 1,3848 Request the lead time here
19.4 mm
Green
22.5 mm
18.0 mm
21.3 mm
R 1,1156 - R 1,7355 Request the lead time here
30.0 mm
Green
32.6 mm
27.5 mm
30.7 mm
R 0,6198 - R 0,9641 Request the lead time here
Green
R 0,6348 - R 0,9875 Request the lead time here
Green
R 32,7115 - R 50,8846 Request the lead time here
Green
R 40,309 - R 44,7878 Request the lead time here
Green
R 36,6446 - R 40,7162 Request the lead time here
Green
R 28,7785 - R 31,9761 Request the lead time here
157.0 mm
Green
163.0 mm
142.8 mm
148.6 mm
R 1,0518 - R 1,1686 Request the lead time here
Green
R 1,3467 - R 2,0948 Request the lead time here
Green
R 13,05 - R 14,50 Request the lead time here
Green
R 7,4078 - R 8,2309 Request the lead time here
Green
R 5,6441 - R 6,2712 Request the lead time here
Green
R 24,8473 - R 38,6514 Request the lead time here
Green
R 0,9879 - R 1,5368 Request the lead time here
Green
R 1,45 - R 1,6111 Request the lead time here
Green
R 0,924 - R 1,4374 Request the lead time here
23.4 mm
Green
26.4 mm
21.4 mm
24.4 mm
R 1,2941 - R 2,013 Request the lead time here
Green
R 3,6907 - R 4,1008 Request the lead time here
Green
R 1,2415 - R 1,3794 Request the lead time here
Green
  • of 2
Tapered Cap & Plug LDPE - PCR Green

20747138

Price Range
R 1,3848 - R 0,8902

Stock Levels
Request the lead time here
Attributes
  • D
    26.5 mm
  • d1
    19.4 mm
  • d2
    22.5 mm
  • d3
    18.0 mm
  • d4
    21.3 mm
Tapered Cap & Plug LDPE - PCR Green

20747176

Price Range
R 1,7355 - R 1,1156

Stock Levels
Request the lead time here
Attributes
  • D
    36.7 mm
  • d1
    30.0 mm
  • d2
    32.6 mm
  • d3
    27.5 mm
  • d4
    30.7 mm
Tapered Cap & Plug LDPE - PCR Green

20747107

Price Range
R 0,9641 - R 0,6198

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747114

Price Range
R 0,9875 - R 0,6348

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747411

Price Range
R 50,8846 - R 32,7115

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747435

Price Range
R 44,7878 - R 40,309

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747428

Price Range
R 40,7162 - R 36,6446

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747404

Price Range
R 31,9761 - R 28,7785

Stock Levels
Request the lead time here
Attributes
  • D
    172.0 mm
  • d1
    157.0 mm
  • d2
    163.0 mm
  • d3
    142.8 mm
  • d4
    148.6 mm
Tapered Cap & Plug LDPE - PCR Green

20747169

Price Range
R 1,1686 - R 1,0518

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747213

Price Range
R 2,0948 - R 1,3467

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747367

Price Range
R 14,50 - R 13,05

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747329

Price Range
R 8,2309 - R 7,4078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747299

Price Range
R 6,2712 - R 5,6441

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747398

Price Range
R 38,6514 - R 24,8473

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747152

Price Range
R 1,5368 - R 0,9879

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747237

Price Range
R 1,6111 - R 1,45

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747145

Price Range
R 1,4374 - R 0,924

Stock Levels
Request the lead time here
Attributes
  • D
    29.3 mm
  • d1
    23.4 mm
  • d2
    26.4 mm
  • d3
    21.4 mm
  • d4
    24.4 mm
Tapered Cap & Plug LDPE - PCR Green

20747206

Price Range
R 2,013 - R 1,2941

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747268

Price Range
R 4,1008 - R 3,6907

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Tapered Cap & Plug LDPE - PCR Green

20747190

Price Range
R 1,3794 - R 1,2415

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000