T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
Series Code :SR6540
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mount Type | Thread Length | Knob Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| R 92,489 - R 92,489 | Request the lead time here |
M6
|
Threaded Blind Hole
|
0.63 in
16.0 mm
|
PA
|
1.181 in
30.0 mm
|
||
| R 104,0528 - R 138,4944 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.787 in
20.0 mm
|
PA
|
1.299 in
33.0 mm
|
||
| R 113,7245 - R 146,0627 | 10 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
Threaded Blind Hole
|
0.709 in
18.0 mm
|
PA
|
1.614 in
41.0 mm
|
||
| R 128,6667 - R 171,2554 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
PA
|
1.614 in
41.0 mm
|
||
| R 149,974 - R 191,904 | Request the lead time here |
M12
|
Threaded Blind Hole
|
0.709 in
18.0 mm
|
PA
|
1.811 in
46.0 mm
|
||
| R 58,4347 - R 70,9556 | Request the lead time here |
M8
|
Threaded Insert
|
0.748 in
19.0 mm
|
Nylon 6
|
1.339 in
34.0 mm
|
||
| R 148,5441 - R 190,1013 | Request the lead time here |
M10
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
PA
|
1.811 in
46.0 mm
|
||
| R 71,275 - R 76,587 | Request the lead time here |
M10
|
Threaded Insert
|
1.024 in
26.0 mm
|
Nylon 6
|
1.575 in
40.0 mm
|
||
| R 90,4245 - R 120,355 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.787 in
20.0 mm
|
PA
|
1.457 in
37.0 mm
|
||
| R 94,5555 - R 125,8534 | Request the lead time here |
M6
|
Threaded Blind Hole
|
0.709 in
18.0 mm
|
PA
|
1.299 in
33.0 mm
|
||
| R 115,1281 - R 153,2355 | Request the lead time here |
M10
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
PA
|
1.614 in
41.0 mm
|
||
| R 34,1997 - R 71,8194 | Request the lead time here |
M5
|
Threaded Insert
|
0.669 in
17.0 mm
|
Nylon 6
|
1.181 in
30.0 mm
|
||
| R 54,1598 - R 113,7356 | Request the lead time here |
M6
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
2.244 in
57.0 mm
|
||
| R 81,1815 - R 96,8691 | Request the lead time here |
M8
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
2.087 in
53.0 mm
|
||
| R 162,9502 - R 216,8867 | Request the lead time here |
M12
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
2.992 in
76.0 mm
|
||
| 10261095 | R 71,275 - R 90,1024 | Request the lead time here |
M10
|
Threaded Stud
|
1.772 in
45.0 mm
|
Nylon 6
|
3.346 in
85.0 mm
|
|
| R 102,3246 - R 136,1941 | Request the lead time here |
M10
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
2.402 in
61.0 mm
|
||
| R 68,9837 - R 91,8173 | Request the lead time here |
M6
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
1.969 in
50.0 mm
|
||
| R 101,4769 - R 121,1101 | Request the lead time here |
M10
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
2.795 in
71.0 mm
|
||
| R 57,7581 - R 58,5665 | Request the lead time here |
M6
|
Threaded Insert
|
0.906 in
23.0 mm
|
Nylon 6
|
1.26 in
32.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue