492757
Quantity | Unit price |
---|---|
50 - 499 | R 22,4633 |
500 - 999 | R 21,3476 |
1000 + | R 20,232 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Full Material | Polyvinyl Chloride |
Mounting Method | Self Adhesive |
Length | 2.953 in |
Length | 75.0 mm |
Maximum Compatible Material Thickness | 0.157 in |
Maximum Compatible Material Thickness | 4.0 mm |
Overall Length | 75.0 mm |
Overall Length | 2.953 in |
Overall Width | 25.0 mm |
Overall Width | 0.984 in |
Commodity Code | 3926909790 |
Width | 25.0 mm |
Width | 0.984 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue