10117200
028000226111
| Quantity | Unit price |
|---|---|
| 50 - 249 | R 17,1764 |
| 250 - 999 | R 6,0494 |
| 1000 + | R 2,1615 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Full Material | Polypropylene |
| Mounting Method | Clip On |
| Hole Size | 0.236 in |
| Hole Size | 6.0 mm |
| Length | 2.756 in |
| Length | 70.0 mm |
| Maximum Compatible Material Thickness | 11.0 mm |
| Maximum Compatible Material Thickness | 0.433 in |
| Overall Length | 2.756 in |
| Overall Length | 70.0 mm |
| Overall Width | 20.0 mm |
| Overall Width | 0.787 in |
| Thickness | 0.055 in |
| Thickness | 1.4 mm |
| Commodity Code | 3926909790 |
| Width | 20.0 mm |
| Width | 0.787 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue