20061647
108220534E
| Quantity | Unit price |
|---|---|
| 1 - 24 | R 767,4486 |
| 25 - 49 | R 431,7716 |
| 50 - 99 | R 420,6997 |
| 100 + | R 398,556 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Between Fixing Holes | 3.937 in |
|---|---|
| Distance Between Fixing Holes | 100.0 mm |
| Face Length | 160.0 mm |
| Face Length | 6.299 " |
| Face Width | 35.0 mm |
| Face Width | 1.378 in |
| Cam Length | 45.0 mm |
| Cam Length | 1.772 in |
| Housing Height | 0.728 in |
| Housing Height | 18.5 mm |
| Mounting Hole Length | 50.0 mm |
| Mounting Hole Length | 1.969 in |
| Mounting Hole Width | 25.0 mm |
| Mounting Hole Width | 0.984 in |
| Colour | Black |
| Handle Material | Die Cast Zinc Alloy |
| Body Material | Nylon |
| Coating | Powder Coated |
| Locking Mechanism | Keyed Alike (5333) |
| Type | 1 |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue