Menu Search

Swing Bolts

In production

These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.

The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.

It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.

  • It features a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke.
  • The swing motion of the arm, secures components swiftly, and saves significant time and effort.
  • Used in automotive, construction, and manufacturing applications.
Material: Heat Treated Steel, 304 Stainless Steel Series Code: SR18822, SR18830

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability l1 Tolerance d1 d3 Material d2 l2 View
R 62,3579 - R 78,0579 Request the lead time here
35.0
Standard Tolerance
M5
12.0
Heat Treated Steel
5.0
16.0
R 253,6328 - R 317,0963 Request the lead time here
120.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
R 278,8413 - R 348,4964 Request the lead time here
150.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
44.0
R 128,0326 - R 160,096 Request the lead time here
100.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
R 136,6566 - R 170,9313 Request the lead time here
120.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
R 83,3649 - R 104,1509 Request the lead time here
40.0
Standard Tolerance
M8
18.0
Heat Treated Steel
8.0
22.0
R 88,4509 - R 110,5636 Request the lead time here
40.0
Standard Tolerance
M5
12.0
Heat Treated Steel
5.0
16.0
R 59,9255 - R 74,9621 Request the lead time here
25.0
Standard Tolerance
M5
12.0
Heat Treated Steel
5.0
16.0
R 704,9533 - R 940,0114 Request the lead time here
130.0
High Tolerance
M16
32.0
304 Stainless Steel
16.0
50.0
R 86,2396 - R 107,6889 Request the lead time here
30.0
Standard Tolerance
M5
12.0
Heat Treated Steel
5.0
16.0
R 514,5628 - R 685,9364 Request the lead time here
130.0
High Tolerance
M12
25.0
304 Stainless Steel
12.0
40.0
R 455,5219 - R 569,4024 Request the lead time here
200.0
Standard Tolerance
M20
40.0
Heat Treated Steel
18.0
52.0
R 567,1911 - R 708,9336 Request the lead time here
100.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
54.0
R 215,8201 - R 287,6864 Request the lead time here
75.0
High Tolerance
M6
14.0
304 Stainless Steel
6.0
32.0
R 357,1203 - R 476,0867 Request the lead time here
75.0
High Tolerance
M12
25.0
304 Stainless Steel
12.0
40.0
R 613,8489 - R 767,3111 Request the lead time here
120.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
54.0
R 225,1074 - R 300,0695 Request the lead time here
50.0
High Tolerance
M8
18.0
304 Stainless Steel
8.0
32.0
R 322,1822 - R 429,4289 Request the lead time here
100.0
High Tolerance
M10
20.0
304 Stainless Steel
10.0
40.0
R 402,6725 - R 503,2854 Request the lead time here
160.0
Standard Tolerance
M20
40.0
Heat Treated Steel
18.0
52.0
R 143,9538 - R 191,9383 Request the lead time here
50.0
High Tolerance
M5
12.0
304 Stainless Steel
5.0
32.0
  • of 3
Swing Bolt M5 35.0 6.0 Heat Treated Steel

20198077

Price Range
R 78,0579 - R 62,3579

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M5
  • l1
    35.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M16 120.0 17.0 Heat Treated Steel

20198312

Price Range
R 317,0963 - R 253,6328

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    120.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M16 150.0 17.0 Heat Treated Steel

20198329

Price Range
R 348,4964 - R 278,8413

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    150.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M10 100.0 12.0 Heat Treated Steel

20198213

Price Range
R 160,096 - R 128,0326

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    100.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M10 120.0 12.0 Heat Treated Steel

20198220

Price Range
R 170,9313 - R 136,6566

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    120.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M8 40.0 9.0 Heat Treated Steel

20198145

Price Range
R 104,1509 - R 83,3649

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M8
  • l1
    40.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M5 40.0 6.0 Heat Treated Steel

20198084

Price Range
R 110,5636 - R 88,4509

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M5
  • l1
    40.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M5 25.0 6.0 Heat Treated Steel

20198053

Price Range
R 74,9621 - R 59,9255

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M5
  • l1
    25.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M16 130.0 17.0 304 Stainless Steel

20199586

Price Range
R 940,0114 - R 704,9533

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M16
  • l1
    130.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M5 30.0 6.0 Heat Treated Steel

20198060

Price Range
R 107,6889 - R 86,2396

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M5
  • l1
    30.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M12 130.0 14.0 304 Stainless Steel

20199555

Price Range
R 685,9364 - R 514,5628

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M12
  • l1
    130.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M20 200.0 22.0 Heat Treated Steel

20198367

Price Range
R 569,4024 - R 455,5219

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M20
  • l1
    200.0
  • d2
    18.0
  • d3
    40.0
Swing Bolt M24 100.0 25.0 Heat Treated Steel

20198374

Price Range
R 708,9336 - R 567,1911

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    100.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M6 75.0 7.0 304 Stainless Steel

20199470

Price Range
R 287,6864 - R 215,8201

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M6
  • l1
    75.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M12 75.0 14.0 304 Stainless Steel

20199531

Price Range
R 476,0867 - R 357,1203

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M12
  • l1
    75.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M24 120.0 25.0 Heat Treated Steel

20198381

Price Range
R 767,3111 - R 613,8489

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    120.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M8 50.0 9.0 304 Stainless Steel

20199487

Price Range
R 300,0695 - R 225,1074

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M8
  • l1
    50.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M10 100.0 12.0 304 Stainless Steel

20199524

Price Range
R 429,4289 - R 322,1822

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M10
  • l1
    100.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M20 160.0 22.0 Heat Treated Steel

20198350

Price Range
R 503,2854 - R 402,6725

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M20
  • l1
    160.0
  • d2
    18.0
  • d3
    40.0
Swing Bolt M5 50.0 6.0 304 Stainless Steel

20198411

Price Range
R 191,9383 - R 143,9538

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M5
  • l1
    50.0
  • d2
    5.0
  • d3
    12.0