Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Support Wire hooks are useful for controlling loads in various applications, such as paint finishing and material handling. Ideal for heavy-duty applications. They are resistant to corrosion.
Material: Iron, Steel Colour: Natural, Series Code: SR1087
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | L | Material | W | Type | WD | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 0,8562 - R 0,9417 | Request the lead time here |
CV Shaped
|
2.362 in
60.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.035 in
0.9 mm
|
||
| R 1,1636 - R 1,2264 | Request the lead time here |
CV Shaped
|
5.906 in
150.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.059 in
1.5 mm
|
||
| R 1,3711 - R 1,4339 | Request the lead time here |
C Shaped
|
3.937 in
100.0 mm
|
Iron
|
1.181 in
30.0 mm
|
4
|
0.079 in
2.0 mm
|
||
| R 3,3209 - R 3,5095 | Request the lead time here |
C Shaped
|
7.874 in
200.0 mm
|
Iron
|
1.181 in
30.0 mm
|
4
|
0.118 in
3.0 mm
|
||
| R 1,0717 - R 1,1194 | Request the lead time here |
CV Shaped
|
2.362 in
60.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.079 in
2.0 mm
|
||
| R 1,282 - R 1,4243 | Request the lead time here |
CV Shaped
|
7.874 in
200.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.079 in
2.0 mm
|
||
| R 5,0153 - R 5,5725 | Request the lead time here |
Flat S-Shaped
|
9.843 in
250.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.118 in
3.0 mm
|
||
| R 1,5597 - R 1,6353 | Request the lead time here |
CV Shaped
|
5.906 in
150.0 mm
|
Iron
|
1.181 in
30.0 mm
|
2
|
0.079 in
2.0 mm
|
||
| R 0,8918 - R 0,9372 | Request the lead time here |
CV Shaped
|
2.362 in
60.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.059 in
1.5 mm
|
||
| R 2,063 - R 2,1636 | Request the lead time here |
C Shaped
|
9.843 in
250.0 mm
|
Iron
|
0.787 in
20.0 mm
|
3
|
0.079 in
2.0 mm
|
||
| R 2,8178 - R 2,956 | Request the lead time here |
C Shaped
|
5.906 in
150.0 mm
|
Iron
|
1.181 in
30.0 mm
|
4
|
0.118 in
3.0 mm
|
||
| R 0,9982 - R 1,1092 | Request the lead time here |
C Shaped
|
3.937 in
100.0 mm
|
Iron
|
0.787 in
20.0 mm
|
3
|
0.059 in
1.5 mm
|
||
| R 1,5724 - R 1,6731 | Request the lead time here |
C Shaped
|
5.906 in
150.0 mm
|
Iron
|
0.787 in
20.0 mm
|
3
|
0.079 in
2.0 mm
|
||
| 10206560 | R 2,2894 - R 2,4151 | Request the lead time here |
C Shaped
|
3.937 in
100.0 mm
|
Iron
|
1.181 in
30.0 mm
|
4
|
0.118 in
3.0 mm
|
|
| R 1,2226 - R 1,2957 | 3488 In stock - Delivery conditions may apply, visit our FAQs |
C Shaped
|
2.953 in
75.0 mm
|
Iron
|
0.787 in
20.0 mm
|
3
|
0.079 in
2.0 mm
|
||
| R 1,2209 - R 1,3565 | Request the lead time here |
CV Shaped
|
3.937 in
100.0 mm
|
Iron
|
1.181 in
30.0 mm
|
2
|
0.079 in
2.0 mm
|
||
| R 3,2075 - R 3,3712 | Request the lead time here |
CV Shaped
|
7.874 in
200.0 mm
|
Iron
|
1.181 in
30.0 mm
|
2
|
0.118 in
3.0 mm
|
||
| R 1,346 - R 1,4089 | Request the lead time here |
C Shaped
|
3.937 in
100.0 mm
|
Iron
|
0.787 in
20.0 mm
|
3
|
0.079 in
2.0 mm
|
||
| R 1,61 - R 1,6981 | Request the lead time here |
C Shaped
|
5.906 in
150.0 mm
|
Iron
|
1.181 in
30.0 mm
|
4
|
0.079 in
2.0 mm
|
||
| R 1,497 - R 1,5724 | Request the lead time here |
CV Shaped
|
5.906 in
150.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.079 in
2.0 mm