Menu Search

Support Hooks

In stock

Support Wire hooks are useful for controlling loads in various applications, such as paint finishing and material handling. Ideal for heavy-duty applications. They are resistant to corrosion.

  • Wire Hooks provide support for handling loads for a variety of applications.
  • Ideal for paint finishing, surface treatments and material handling.
  • Reusable.
Material: Iron, Steel Colour: Natural, Series Code: SR1087

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
45 results
Product SKUs information
Essentra Part Number Price range Availability Shape L Material W Type WD View
R 0,9455 - R 1,0506 Request the lead time here
CV Shaped
100.0 mm
Iron
20.0 mm
1
1.5 mm
R 1,1886 - R 1,3207 Request the lead time here
CV Shaped
100.0 mm
Iron
20.0 mm
1
2.0 mm
R 2,5661 - R 2,6918 Request the lead time here
CV Shaped
150.0 mm
Iron
20.0 mm
1
3.0 mm
R 0,9372 - R 0,9811 Request the lead time here
CV Shaped
75.0 mm
Iron
20.0 mm
1
1.5 mm
R 1,1103 - R 1,2336 Request the lead time here
CV Shaped
75.0 mm
Iron
20.0 mm
1
2.0 mm
10206560 R 2,2894 - R 2,4151 Request the lead time here
C Shaped
100.0 mm
Iron
30.0 mm
4
3.0 mm
R 3,3209 - R 3,5095 Request the lead time here
C Shaped
200.0 mm
Iron
30.0 mm
4
3.0 mm
R 0,8918 - R 0,9372 Request the lead time here
CV Shaped
60.0 mm
Iron
20.0 mm
1
1.5 mm
R 1,0717 - R 1,1194 Request the lead time here
CV Shaped
60.0 mm
Iron
20.0 mm
1
2.0 mm
R 1,282 - R 1,4243 Request the lead time here
CV Shaped
200.0 mm
Iron
20.0 mm
1
2.0 mm
R 1,5597 - R 1,6353 Request the lead time here
CV Shaped
150.0 mm
Iron
30.0 mm
2
2.0 mm
R 0,9982 - R 1,1092 Request the lead time here
C Shaped
100.0 mm
Iron
20.0 mm
3
1.5 mm
R 1,5724 - R 1,6731 Request the lead time here
C Shaped
150.0 mm
Iron
20.0 mm
3
2.0 mm
R 2,1887 - R 2,2894 1260 In stock - Delivery conditions may apply, visit our FAQs
CV Shaped
100.0 mm
Iron
30.0 mm
2
3.0 mm
R 1,2226 - R 1,2957 3488 In stock - Delivery conditions may apply, visit our FAQs
C Shaped
75.0 mm
Iron
20.0 mm
3
2.0 mm
R 2,0503 - R 2,1636 1750 In stock - Delivery conditions may apply, visit our FAQs
CV Shaped
100.0 mm
Iron
20.0 mm
1
3.0 mm
R 1,7988 - R 1,8994 Request the lead time here
CV Shaped
200.0 mm
Iron
30.0 mm
2
2.0 mm
R 2,8178 - R 2,956 Request the lead time here
C Shaped
150.0 mm
Iron
30.0 mm
4
3.0 mm
R 2,063 - R 2,1636 Request the lead time here
C Shaped
250.0 mm
Iron
20.0 mm
3
2.0 mm
R 1,3711 - R 1,4339 Request the lead time here
C Shaped
100.0 mm
Iron
30.0 mm
4
2.0 mm
  • of 3
CV Shaped Round Wire Hooks 1.5 mm 100.0 mm Iron

10206447

Price Range
R 1,0506 - R 0,9455

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    1.5 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 100.0 mm Iron

10206461

Price Range
R 1,3207 - R 1,1886

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 3.0 mm 150.0 mm Iron

10206485

Price Range
R 2,6918 - R 2,5661

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    3.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 1.5 mm 75.0 mm Iron

10339787

Price Range
R 0,9811 - R 0,9372

Stock Levels
Request the lead time here
Attributes
  • L
    75.0 mm
  • WD
    1.5 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 75.0 mm Iron

10339800

Price Range
R 1,2336 - R 1,1103

Stock Levels
Request the lead time here
Attributes
  • L
    75.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 4 3.0 mm 100.0 mm Iron

10206560

Price Range
R 2,4151 - R 2,2894

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    4
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 4 3.0 mm 200.0 mm Iron

10206577

Price Range
R 3,5095 - R 3,3209

Stock Levels
Request the lead time here
Attributes
  • L
    200.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    4
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 1.5 mm 60.0 mm Iron

10206430

Price Range
R 0,9372 - R 0,8918

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • WD
    1.5 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 60.0 mm Iron

10206454

Price Range
R 1,1194 - R 1,0717

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 200.0 mm Iron

10206478

Price Range
R 1,4243 - R 1,282

Stock Levels
Request the lead time here
Attributes
  • L
    200.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 150.0 mm Iron

10206492

Price Range
R 1,6353 - R 1,5597

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    2.0 mm
  • W
    30.0 mm
  • Type
    2
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 3 1.5 mm 100.0 mm Iron

10206515

Price Range
R 1,1092 - R 0,9982

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    1.5 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 3 2.0 mm 150.0 mm Iron

10206546

Price Range
R 1,6731 - R 1,5724

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 3.0 mm 100.0 mm Iron

10206508

Price Range
R 2,2894 - R 2,1887

Stock Levels
1260 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    100.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    2
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 3 2.0 mm 75.0 mm Iron

10206522

Price Range
R 1,2957 - R 1,2226

Stock Levels
3488 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    75.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 3.0 mm 100.0 mm Iron

10339824

Price Range
R 2,1636 - R 2,0503

Stock Levels
1750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    100.0 mm
  • WD
    3.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 200.0 mm Iron

10339848

Price Range
R 1,8994 - R 1,7988

Stock Levels
Request the lead time here
Attributes
  • L
    200.0 mm
  • WD
    2.0 mm
  • W
    30.0 mm
  • Type
    2
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 4 3.0 mm 150.0 mm Iron

10339893

Price Range
R 2,956 - R 2,8178

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    4
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 3 2.0 mm 250.0 mm Iron

10339879

Price Range
R 2,1636 - R 2,063

Stock Levels
Request the lead time here
Attributes
  • L
    250.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 4 2.0 mm 100.0 mm Iron

10206553

Price Range
R 1,4339 - R 1,3711

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    2.0 mm
  • W
    30.0 mm
  • Type
    4
  • Full Material
    Copper Drawn Iron