Menu Search

SAE Flange Protector 25.4 mm 6000 LDPE Yellow

This studded full face flange protector is a cover for SAE 6000, made of LDPE that include o-ring protection.
Item code:

3474600

486 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 R 14,3892
200 - 999 R 8,6009
1000 + R 7,819
Standard pack: 200

Order in multiple of 20

Total price:

R 287,78

20 x R 14,3892

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
SAE Code 6000 PSI
Compatible Nominal Pipe Size 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us