Menu Search

Stud Protection Caps

In stock

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability d Colour h Compatible Thread Sizes (All) Full Material H Compatible Thread Type View
R 3,2446 - R 4,8204 Request the lead time here
26.0 mm
Natural
19.5 mm
3/4-14
Low Density Polyethylene
BSP
R 1,0241 - R 2,3426 Request the lead time here
20.2 mm
Natural
15.0 mm
13/16-16
Low Density Polyethylene
UNF
R 1,6761 - R 2,2976 1000 In stock - Delivery conditions may apply, visit our FAQs
18.6 mm
Natural
15.0 mm
3/4-16
Low Density Polyethylene
UNF
R 2,1153 - R 4,5665 Request the lead time here
16.3 mm
Natural
12.0 mm
3/8-19
Low Density Polyethylene
BSP
R 1,5163 - R 3,2735 Request the lead time here
13.8 mm
Natural
12.0 mm
9/19-18
Low Density Polyethylene
UNF
R 2,0452 - R 2,8832 Request the lead time here
12.8 mm
Natural
10.0 mm
1/4-19
Low Density Polyethylene
BSP
R 1,6146 - R 2,2525 Request the lead time here
17.0 mm
Natural
13.0 mm
11/16-16
Low Density Polyethylene
UNF
R 4,8285 - R 6,7013 Request the lead time here
29.8 mm
Natural
19.3 mm
13/16"
Low Density Polyethylene
R 1,6761 - R 4,2066 Request the lead time here
9.6 mm
Natural
21.3 mm
3/8"
Low Density Polyethylene
R 2,7064 - R 6,1382 Request the lead time here
14.3 mm
Red
33.6 mm
9/16"
Low Density Polyethylene
R 2,6449 - R 6,0819 Request the lead time here
14.0 mm
Red
21.0 mm
Low Density Polyethylene
R 4,644 - R 10,3054 Request the lead time here
20.6 mm
Red
36.5 mm
13/16"
Low Density Polyethylene
R 2,2912 - R 5,2484 Request the lead time here
9.1 mm
Red
27.2 mm
Low Density Polyethylene
R 3,9981 - R 9,1791 Request the lead time here
12.7 mm
Red
46.0 mm
1/2"
Low Density Polyethylene
R 1,8453 - R 4,6121 Request the lead time here
12.5 mm
Natural
11.7 mm
1/2"
Low Density Polyethylene
R 1,9222 - R 4,1785 Request the lead time here
11.9 mm
Red
22.2 mm
Low Density Polyethylene
R 8,0886 - R 11,7696 Request the lead time here
15.9 mm
Red
71.8 mm
5/8"
Low Density Polyethylene
R 2,2143 - R 4,7866 Request the lead time here
16.0 mm
Natural
15.0 mm
Low Density Polyethylene
R 2,8602 - R 6,1382 Request the lead time here
20.0 mm
Natural
15.0 mm
Low Density Polyethylene
R 3,1524 - R 7,1518 Request the lead time here
15.9 mm
Red
23.8 mm
5/8"
Low Density Polyethylene
  • of 3
Stud Protection Cap 3/4-14 BSP 26.0 mm 19.5 mm PE Natural

10074879

Price Range
R 4,8204 - R 3,2446

Stock Levels
Request the lead time here
Attributes
  • d
    26.0 mm
  • h
    19.5 mm
  • Compatible Thread Sizes (All)
    3/4-14
  • Compatible Thread Type
    BSP
  • Colour
    Natural
Stud Protection Cap 13/16-16 UNF 20.2 mm 15.0 mm PE Natural

10074909

Price Range
R 2,3426 - R 1,0241

Stock Levels
Request the lead time here
Attributes
  • d
    20.2 mm
  • h
    15.0 mm
  • Compatible Thread Sizes (All)
    13/16-16
  • Compatible Thread Type
    UNF
  • Colour
    Natural
Stud Protection Cap 3/4-16 UNF 18.6 mm 15.0 mm PE Natural

10074862

Price Range
R 2,2976 - R 1,6761

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    18.6 mm
  • h
    15.0 mm
  • Compatible Thread Sizes (All)
    3/4-16
  • Compatible Thread Type
    UNF
  • Colour
    Natural
Stud Protection Cap 3/8-19 BSP 16.3 mm 12.0 mm PE Natural

10074855

Price Range
R 4,5665 - R 2,1153

Stock Levels
Request the lead time here
Attributes
  • d
    16.3 mm
  • h
    12.0 mm
  • Compatible Thread Sizes (All)
    3/8-19
  • Compatible Thread Type
    BSP
  • Colour
    Natural
Stud Protection Cap 9/19-18 UNF 13.8 mm 12.0 mm PE Natural

10074886

Price Range
R 3,2735 - R 1,5163

Stock Levels
Request the lead time here
Attributes
  • d
    13.8 mm
  • h
    12.0 mm
  • Compatible Thread Sizes (All)
    9/19-18
  • Compatible Thread Type
    UNF
  • Colour
    Natural
Stud Protection Cap 1/4-19 BSP 12.8 mm 10.0 mm PE Natural

10074893

Price Range
R 2,8832 - R 2,0452

Stock Levels
Request the lead time here
Attributes
  • d
    12.8 mm
  • h
    10.0 mm
  • Compatible Thread Sizes (All)
    1/4-19
  • Compatible Thread Type
    BSP
  • Colour
    Natural
Stud Protection Cap 11/16-16 UNF 17.0 mm 13.0 mm PE Natural

10074916

Price Range
R 2,2525 - R 1,6146

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • h
    13.0 mm
  • Compatible Thread Sizes (All)
    11/16-16
  • Compatible Thread Type
    UNF
  • Colour
    Natural
Flanged Cap 29.8 mm 19.3 mm LDPE Natural

10153970

Price Range
R 6,7013 - R 4,8285

Stock Levels
Request the lead time here
Attributes
  • d
    29.8 mm
  • h
    19.3 mm
  • D
    36.3 mm
  • Compatible Thread Sizes (All)
    13/16"
  • Type
    1
Flanged Cap 9.6 mm 21.3 mm LDPE Natural

10154021

Price Range
R 4,2066 - R 1,6761

Stock Levels
Request the lead time here
Attributes
  • d
    9.6 mm
  • h
    21.3 mm
  • D
    14.7 mm
  • Compatible Thread Sizes (All)
    3/8"
  • Type
    1
Flanged Cap 14.3 mm 33.6 mm LDPE Red

10071892

Price Range
R 6,1382 - R 2,7064

Stock Levels
Request the lead time here
Attributes
  • d
    14.3 mm
  • h
    33.6 mm
  • Compatible Thread Sizes (All)
    9/16"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 14.0 mm 21.0 mm LDPE Red

10080160

Price Range
R 6,0819 - R 2,6449

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    21.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 20.6 mm 36.5 mm LDPE Red

10069127

Price Range
R 10,3054 - R 4,644

Stock Levels
Request the lead time here
Attributes
  • d
    20.6 mm
  • h
    36.5 mm
  • Compatible Thread Sizes (All)
    13/16"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 9.1 mm 27.2 mm LDPE Red

10071687

Price Range
R 5,2484 - R 2,2912

Stock Levels
Request the lead time here
Attributes
  • d
    9.1 mm
  • h
    27.2 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Flanged Cap 12.7 mm 46.0 mm LDPE Red

10069882

Price Range
R 9,1791 - R 3,9981

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    46.0 mm
  • Compatible Thread Sizes (All)
    1/2"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 12.5 mm 11.7 mm LDPE Natural

10153987

Price Range
R 4,6121 - R 1,8453

Stock Levels
Request the lead time here
Attributes
  • d
    12.5 mm
  • h
    11.7 mm
  • D
    18.2 mm
  • Compatible Thread Sizes (All)
    1/2"
  • Type
    1
Flanged Cap 11.9 mm 22.2 mm LDPE Red

10104385

Price Range
R 4,1785 - R 1,9222

Stock Levels
Request the lead time here
Attributes
  • d
    11.9 mm
  • h
    22.2 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 15.9 mm 71.8 mm LDPE Red

10105306

Price Range
R 11,7696 - R 8,0886

Stock Levels
Request the lead time here
Attributes
  • d
    15.9 mm
  • h
    71.8 mm
  • Compatible Thread Sizes (All)
    5/8"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 16.0 mm 15.0 mm LDPE Natural

10086575

Price Range
R 4,7866 - R 2,2143

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • h
    15.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 20.0 mm 15.0 mm LDPE Natural

10086599

Price Range
R 6,1382 - R 2,8602

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    15.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 15.9 mm 23.8 mm LDPE Red

10071885

Price Range
R 7,1518 - R 3,1524

Stock Levels
Request the lead time here
Attributes
  • d
    15.9 mm
  • h
    23.8 mm
  • Compatible Thread Sizes (All)
    5/8"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene