Menu Search

Stud Mount Levelling Feet - Plastic Rigid Base

In stock

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Full Material Base Diameter View
R 24,4155 - R 95,9212 Request the lead time here
M8
25.0 mm
Polypropylene
25.0 mm
R 19,338 - R 75,9884 Request the lead time here
M8
25.0 mm
Polypropylene
25.0 mm
R 29,0723 - R 114,2437 Request the lead time here
M10
35.0 mm
Polypropylene
35.0 mm
R 16,248 - R 63,8024 Request the lead time here
M6
50.0 mm
Polypropylene
50.0 mm
R 16,7923 - R 32,5495 Request the lead time here
M10
65.0 mm
Nylon;Steel
17.0 mm
R 21,7172 - R 85,36 Request the lead time here
M8
20.0 mm
Polypropylene
20.0 mm
R 17,2054 - R 67,6178 Request the lead time here
M6
25.0 mm
Polypropylene
25.0 mm
R 25,8807 - R 101,666 Request the lead time here
M10
35.0 mm
Polypropylene
35.0 mm
R 14,4491 - R 56,7664 Request the lead time here
M6
20.0 mm
Polypropylene
20.0 mm
R 20,484 - R 80,5581 Request the lead time here
M8
16.0 mm
Polypropylene
37.0 mm
R 27,4475 - R 107,7735 Request the lead time here
M10
25.0 mm
Polypropylene
25.0 mm
R 18,2499 - R 71,7088 Request the lead time here
M8
20.0 mm
Polypropylene
16.0 mm
R 15,3195 - R 60,1756 Request the lead time here
M6
25.0 mm
Polypropylene
20.0 mm
R 11,7946 - R 29,8464 Request the lead time here
M8
15.0 mm
Low Density Polyethylene;Nylon
30.0 mm
R 14,3514 - R 17,8048 625 In stock - Delivery conditions may apply, visit our FAQs
M22
25.0 mm
Nylon 6/6
38.0 mm
R 11,1641 - R 11,1641 Request the lead time here
M8
25.0 mm
R 8,5653 - R 8,5653 Request the lead time here
M6
25.0 mm
R 30,4359 - R 91,9027 Request the lead time here
M10
40.0 mm
Polypropylene
38.0 mm
R 89,2624 - R 137,7598 Request the lead time here
M10
80.0 mm
Polypropylene
38.0 mm
R 22,1234 - R 86,1724 420 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
Polypropylene
38.0 mm
  • of 3
Low Profile Feet 25.0 mm M8 25.0 mm Black

10324875

Price Range
R 95,9212 - R 24,4155

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Low Profile Feet 25.0 mm M8 25.0 mm Black

10324844

Price Range
R 75,9884 - R 19,338

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Low Profile Feet 35.0 mm M10 35.0 mm Black

10324905

Price Range
R 114,2437 - R 29,0723

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    35.0 mm
  • Thread Length
    35.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Low Profile Feet 50.0 mm M6 50.0 mm Black

10324813

Price Range
R 63,8024 - R 16,248

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    50.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Hexagonal Adjustable Feet 17.0 mm M10 65.0 mm Black

10290552

Price Range
R 32,5495 - R 16,7923

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    17.0 mm
  • Base Height
    8.0 mm
  • Thread Length
    65.0 mm
  • Base Material
    PA
Low Profile Feet 20.0 mm M8 20.0 mm Black

10324868

Price Range
R 85,36 - R 21,7172

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    20.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Low Profile Feet 25.0 mm M6 25.0 mm Black

10324820

Price Range
R 67,6178 - R 17,2054

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Low Profile Feet 35.0 mm M10 35.0 mm Black

10324882

Price Range
R 101,666 - R 25,8807

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    35.0 mm
  • Thread Length
    35.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Low Profile Feet 20.0 mm M6 20.0 mm Black

10324790

Price Range
R 56,7664 - R 14,4491

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    20.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Low Profile Feet 37.0 mm M8 16.0 mm Black

10324851

Price Range
R 80,5581 - R 20,484

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    37.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Low Profile Feet 25.0 mm M10 25.0 mm Black

10324899

Price Range
R 107,7735 - R 27,4475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Low Profile Feet 16.0 mm M8 20.0 mm Black

10324837

Price Range
R 71,7088 - R 18,2499

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    16.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Low Profile Feet 20.0 mm M6 25.0 mm Black

10324806

Price Range
R 60,1756 - R 15,3195

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    20.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Hexagonal Adjustable Feet 30.0 mm M8 15.0 mm Black

10290859

Price Range
R 29,8464 - R 11,7946

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    8.0 mm
  • Thread Length
    15.0 mm
  • Base Material
    LDPE
One Piece Adjustable Feet 38.0 mm M22 25.0 mm Black

10182666

Price Range
R 17,8048 - R 14,3514

Stock Levels
625 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M22
  • Base Diameter
    38.0 mm
  • Base Height
    5.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PA
Low Profile Feet 25.0 mm M8 37.0 mm Black

10286791

Price Range
R 11,1641 - R 11,1641

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Low Profile Feet 25.0 mm M6 25.0 mm Black

10286784

Price Range
R 8,5653 - R 8,5653

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Adjustable Feet 38.0 mm M10 40.0 mm Black

10351284

Price Range
R 91,9027 - R 30,4359

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 80.0 mm Black

10351321

Price Range
R 137,7598 - R 89,2624

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 30.0 mm Black

10351376

Price Range
R 86,1724 - R 22,1234

Stock Levels
420 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid