Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| R 24,4155 - R 95,9212 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
| R 19,338 - R 75,9884 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
| R 29,0723 - R 114,2437 | Request the lead time here |
M10
|
1.378 in
35.0 mm
|
Polypropylene
|
1.378 in
35.0 mm
|
||
| R 16,248 - R 63,8024 | Request the lead time here |
M6
|
1.969 in
50.0 mm
|
Polypropylene
|
1.969 in
50.0 mm
|
||
| R 16,7923 - R 32,5495 | Request the lead time here |
M10
|
2.559 in
65.0 mm
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
| R 21,7172 - R 85,36 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
0.787 in
20.0 mm
|
||
| R 17,2054 - R 67,6178 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
| R 25,8807 - R 101,666 | Request the lead time here |
M10
|
1.378 in
35.0 mm
|
Polypropylene
|
1.378 in
35.0 mm
|
||
| R 14,4491 - R 56,7664 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
Polypropylene
|
0.787 in
20.0 mm
|
||
| R 20,484 - R 80,5581 | Request the lead time here |
M8
|
0.63 in
16.0 mm
|
Polypropylene
|
1.457 in
37.0 mm
|
||
| R 27,4475 - R 107,7735 | Request the lead time here |
M10
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
| R 18,2499 - R 71,7088 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
0.63 in
16.0 mm
|
||
| R 15,3195 - R 60,1756 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
Polypropylene
|
0.787 in
20.0 mm
|
||
| R 11,7946 - R 29,8464 | Request the lead time here |
M8
|
0.591 in
15.0 mm
|
Low Density Polyethylene;Nylon
|
1.181 in
30.0 mm
|
||
| R 14,3514 - R 17,8048 | 625 In stock - Delivery conditions may apply, visit our FAQs |
M22
|
0.984 in
25.0 mm
|
Nylon 6/6
|
1.496 in
38.0 mm
|
||
| R 11,1641 - R 11,1641 | Request the lead time here |
M8
|
|
|
0.984 in
25.0 mm
|
||
| R 8,5653 - R 8,5653 | Request the lead time here |
M6
|
|
|
0.984 in
25.0 mm
|
||
| R 30,4359 - R 91,9027 | Request the lead time here |
M10
|
1.575 in
40.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 89,2624 - R 137,7598 | Request the lead time here |
M10
|
3.15 in
80.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 22,1234 - R 86,1724 | 420 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
1.181 in
30.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue