Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| R 16,7923 - R 32,5495 | Request the lead time here |
M10
|
2.559 in
65.0 mm
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
| R 27,4475 - R 107,7735 | Request the lead time here |
M10
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
| R 18,2499 - R 71,7088 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
0.63 in
16.0 mm
|
||
| R 21,7172 - R 85,36 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
0.787 in
20.0 mm
|
||
| R 14,4491 - R 56,7664 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
Polypropylene
|
0.787 in
20.0 mm
|
||
| R 20,484 - R 80,5581 | Request the lead time here |
M8
|
0.63 in
16.0 mm
|
Polypropylene
|
1.457 in
37.0 mm
|
||
| R 17,2054 - R 67,6178 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
| R 25,8807 - R 101,666 | Request the lead time here |
M10
|
1.378 in
35.0 mm
|
Polypropylene
|
1.378 in
35.0 mm
|
||
| R 15,3195 - R 60,1756 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
Polypropylene
|
0.787 in
20.0 mm
|
||
| R 43,2748 - R 105,3654 | Request the lead time here |
M8
|
2.756 in
70.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 59,7265 - R 59,7265 | Request the lead time here |
M6
|
1.559 in
39.6 mm
|
Thermoplastic Elastomer;Polypropylene;Stainless Steel
|
1.874 in
47.6 mm
|
||
| R 33,8161 - R 102,1448 | Request the lead time here |
M8
|
2.362 in
60.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 81,356 - R 125,5448 | Request the lead time here |
M8
|
3.937 in
100.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 24,8362 - R 75,0164 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 79,5717 - R 122,8029 | Request the lead time here |
M8
|
3.543 in
90.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 29,1013 - R 87,8843 | Request the lead time here |
M10
|
1.181 in
30.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 34,0192 - R 102,7396 | Request the lead time here |
M10
|
1.969 in
50.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 99,1273 - R 139,9504 | Request the lead time here |
M10
|
3.543 in
90.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 23,1679 - R 90,1909 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 91,0323 - R 140,5307 | Request the lead time here |
M10
|
3.15 in
80.0 mm
|
Polypropylene
|
1.89 in
48.0 mm