Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 11,9854 - R 30,3102 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
1.378 in
35.0 mm
|
0.984 in
25.0 mm
|
||
| R 747,8627 - R 789,3972 | Request the lead time here |
M24
|
Asymmetrical
|
Black
|
7.874 in
200.0 mm
|
5.945 in
151.0 mm
|
||
| R 1 716,3183 - R 1 772,2655 | Request the lead time here |
M24
|
Asymmetrical
|
Black
|
7.874 in
200.0 mm
|
5.945 in
151.0 mm
|
||
| R 510,4751 - R 538,8181 | Request the lead time here |
M16
|
Asymmetrical
|
Black
|
5.906 in
150.0 mm
|
5.945 in
151.0 mm
|
||
| R 442,8138 - R 467,4029 | Request the lead time here |
M16
|
Asymmetrical
|
Black
|
5.906 in
150.0 mm
|
4.409 in
112.0 mm
|
||
| R 551,0599 - R 581,6643 | Request the lead time here |
M20
|
Asymmetrical
|
Black
|
7.874 in
200.0 mm
|
4.409 in
112.0 mm
|
||
| R 678,9651 - R 716,7156 | Request the lead time here |
M24
|
Asymmetrical
|
Black
|
5.906 in
150.0 mm
|
5.945 in
151.0 mm
|
||
| R 1 162,3939 - R 1 226,9646 | Request the lead time here |
M20
|
Asymmetrical
|
Black
|
7.874 in
200.0 mm
|
4.409 in
112.0 mm
|
||
| R 538,7578 - R 568,6989 | Request the lead time here |
M16
|
Asymmetrical
|
Black
|
7.874 in
200.0 mm
|
5.945 in
151.0 mm
|
||
| R 1 565,422 - R 1 616,4696 | Request the lead time here |
M24
|
Asymmetrical
|
Black
|
5.906 in
150.0 mm
|
5.945 in
151.0 mm
|
||
| R 1 070,1284 - R 1 129,5884 | Request the lead time here |
M20
|
Asymmetrical
|
Black
|
5.906 in
150.0 mm
|
4.409 in
112.0 mm
|
||
| R 1 014,7842 - R 1 071,1687 | Request the lead time here |
M16
|
Asymmetrical
|
Black
|
5.906 in
150.0 mm
|
5.945 in
151.0 mm
|
||
| R 1 088,5664 - R 1 149,0667 | Request the lead time here |
M16
|
Asymmetrical
|
Black
|
7.874 in
200.0 mm
|
5.945 in
151.0 mm
|
||
| R 1 320,2402 - R 1 363,2823 | Request the lead time here |
M20
|
Asymmetrical
|
Black
|
5.906 in
150.0 mm
|
5.945 in
151.0 mm
|
||
| R 10,4627 - R 26,5559 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
1.772 in
45.0 mm
|
0.984 in
25.0 mm
|
||
| R 24,9357 - R 60,1787 | 80 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Hexagonal
|
Black
|
5.709 in
145.0 mm
|
0.669 in
17.0 mm
|
||
| R 48,4544 - R 60,5906 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
0.709 in
18.0 mm
|
1.417 in
36.0 mm
|
||
| R 1 414,5409 - R 1 460,6736 | Request the lead time here |
M20
|
Asymmetrical
|
Black
|
7.874 in
200.0 mm
|
5.945 in
151.0 mm
|
||
| R 507,9876 - R 536,2251 | Request the lead time here |
M20
|
Asymmetrical
|
Black
|
5.906 in
150.0 mm
|
4.409 in
112.0 mm
|
||
| R 619,9424 - R 654,3912 | Request the lead time here |
M20
|
Asymmetrical
|
Black
|
7.874 in
200.0 mm
|
5.945 in
151.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue