Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 12,1814 - R 24,6235 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
1.378 in
35.0 mm
|
0.984 in
25.0 mm
|
||
| R 29,2475 - R 56,8661 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
4.134 in
105.0 mm
|
1.063 in
27.0 mm
|
||
| R 38,2279 - R 53,8128 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
4.134 in
105.0 mm
|
0.669 in
17.0 mm
|
||
| R 9,121 - R 19,3234 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
0.984 in
25.0 mm
|
0.669 in
17.0 mm
|
||
| R 8,8797 - R 11,0959 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| R 13,1463 - R 16,463 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
1.772 in
45.0 mm
|
0.984 in
25.0 mm
|
||
| R 13,1312 - R 26,6111 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| R 11,2015 - R 22,5808 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| R 19,5837 - R 39,6406 | Request the lead time here |
M12
|
Hexagonal
|
Black
|
0.984 in
25.0 mm
|
1.063 in
27.0 mm
|
||
| R 12,4829 - R 31,58 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
||
| R 13,9453 - R 33,4571 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
2.953 in
75.0 mm
|
0.669 in
17.0 mm
|
||
| R 17,0811 - R 34,5613 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| R 7,538 - R 15,9004 | Request the lead time here |
M6
|
Hexagonal
|
Black
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| R 18,5435 - R 37,4874 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
2.953 in
75.0 mm
|
1.063 in
27.0 mm
|
||
| R 12,302 - R 24,9548 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
0.787 in
20.0 mm
|
1.063 in
27.0 mm
|
||
| R 25,6594 - R 67,3636 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
5.709 in
145.0 mm
|
1.063 in
27.0 mm
|
||
| R 12,0005 - R 30,3654 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| R 10,1311 - R 20,4828 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| R 12,89 - R 27,2184 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
0.984 in
25.0 mm
|
1.063 in
27.0 mm
|
||
| R 11,5784 - R 23,4641 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue