Menu Search

Strain Relief Bushings

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating


Series Code :SR1730

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Compatible Cable Shape Maximum Panel Thickness View
R 2,5523 - R 2,8359 Request the lead time here
10.2 mm
Round
1.6 mm
R 2,1558 - R 2,3254 Request the lead time here
12.7 mm
Round
2.5 mm
R 2,7285 - R 3,3014 Request the lead time here
19.1 mm
Round
3.2 mm
R 1,8551 - R 2,2447 Request the lead time here
15.9 mm
Round
3.2 mm
R 1,7159 - R 2,1182 Request the lead time here
15.9 mm
Round
1.6 mm
R 1,8551 - R 2,2447 Request the lead time here
15.9 mm
Round
3.2 mm
R 2,7324 - R 3,3732 5000 In stock - Delivery conditions may apply, visit our FAQs
12.7 mm
Round
1.6 mm
R 10,1959 - R 12,5875 Request the lead time here
22.2 mm
Round
3.2 mm
R 3,7223 - R 4,5955 Request the lead time here
12.7 mm
Flat
2.5 mm
R 4,3961 - R 4,3961 Request the lead time here
12.7 mm
Flat
2.4 mm
R 4,4971 - R 5,552 Request the lead time here
15.9 mm
Round
3.2 mm
R 2,903 - R 3,584 Request the lead time here
12.7 mm
Round
2.3 mm
R 2,7703 - R 3,4203 Request the lead time here
12.7 mm
Round
2.5 mm
10222256 R 2,3391 - R 2,8878 Request the lead time here
15.9 mm
Round
1.6 mm
R 0,8781 - R 0,9937 Request the lead time here
9.5 mm
Round
1.6 mm
R 1,3011 - R 1,4743 13500 In stock - Delivery conditions may apply, visit our FAQs
12.9 mm
Round
1.6 mm
R 1,3011 - R 1,4743 Request the lead time here
12.7 mm
Round
2.3 mm
R 2,1609 - R 9,9222 3000 In stock - Delivery conditions may apply, visit our FAQs
16.6 mm
Round
4.0 mm
R 5,0676 - R 5,736 Request the lead time here
19.4 mm
Round
1.6 mm
R 8,9084 - R 8,9084 Request the lead time here
  • of 5
Strain Relief Bushing Round AWN Nylon Black

10363454

Price Range
R 2,8359 - R 2,5523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.125 x 0.156 in
  • Head Length
    10.4 mm
Strain Relief Bushing Round SV Nylon Black

10363577

Price Range
R 2,3254 - R 2,1558

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.250 x 0.265 in
  • Head Length
    17.5 mm
Strain Relief Bushing Round SJTO, SJT, S, STO Nylon Black

10363553

Price Range
R 3,3014 - R 2,7285

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.360 in, 0.370 in, 0.390 in, 0.405 in, 0.430 in
  • Head Length
    18.9 mm
Strain Relief Bushing Round SJ, SJT, SJO Nylon Black

10363539

Price Range
R 2,2447 - R 1,8551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.325 x 0.360 in
  • Head Length
    14.7 mm
Strain Relief Bushing Round SJ, SJT Nylon Black

10363522

Price Range
R 2,1182 - R 1,7159

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.355 in, 0.405 in, 0.430 in
  • Head Length
    15.1 mm
Strain Relief Bushing Round SJ, SJT, SJO Nylon Black

10363546

Price Range
R 2,2447 - R 1,8551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.300 in
  • Head Length
    14.7 mm
Strain Relief Bushing Round 6.4 mm PA Black

10363485

Price Range
R 3,3732 - R 2,7324

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 mm
  • Head Length
    11.3 mm
Strain Relief Bushing Round SJ, SJT, SJO Nylon Black

10541586

Price Range
R 12,5875 - R 10,1959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.325 x 0.360 in
  • Head Length
    19.1 mm
Strain Relief Bushing Flat SPT-1, SPT-2, HPN Nylon Black

10363478

Price Range
R 4,5955 - R 3,7223

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon
  • Cable Size
    0.120 x 0.300 in
  • Head Length
    12.6 mm
Strain Relief Bushing Flat SPT-2, HPN Nylon Black

10636190

Price Range
R 4,3961 - R 4,3961

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon
  • Cable Size
    0.150 x 0.400 in, 0.160 x 0.300 in, 0.150 x 0.280 in
  • Head Length
    12.6 mm
Strain Relief Bushing Round SJ, SJT, SJO Nylon Black

10363515

Price Range
R 5,552 - R 4,4971

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.325 x 0.430 in
  • Head Length
    16.9 mm
Strain Relief Bushing Round SJ, SJT, SJO Nylon Black

10222270

Price Range
R 3,584 - R 2,903

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.300 in
  • Head Length
    11.1 mm
Strain Relief Bushing Round SV, SVT, HPD Nylon Black

10363508

Price Range
R 3,4203 - R 2,7703

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.250 in, 0.255 in, 0.290 in
  • Head Length
    11.3 mm
Strain Relief Bushing Round SJT, SJ Nylon Black

10222256

Price Range
R 2,8878 - R 2,3391

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.300 in, 0.355 in, 0.405 in
  • Head Length
    16.6 mm
Strain Relief Bushing Round PA Black

10258699

Price Range
R 0,9937 - R 0,8781

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    3.0 - 4.7 mm
  • Head Length
    9.5 mm
Strain Relief Bushing Round PA Black

10258736

Price Range
R 1,4743 - R 1,3011

Stock Levels
13500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 - 7.4 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Round PA Black

10258774

Price Range
R 1,4743 - R 1,3011

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Head Length
    7.6 mm
Strain Relief Bushing Round PA Black

10258811

Price Range
R 9,9222 - R 2,1609

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 - 9.2 mm
  • Maximum Panel Thickness
    4.0 mm
Strain Relief Bushing Round PA Black

10258859

Price Range
R 5,736 - R 5,0676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    9.1 - 10.9 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing SJT PA Black

10562598

Price Range
R 8,9084 - R 8,9084

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Size
    10.5 mm
  • Material Flammability Standard
    UL94 V-2
  • Overall Width
    11.1 mm