Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
Series Code :SR1730
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Cable Shape | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|
| R 2,5523 - R 2,8359 | Request the lead time here |
0.402 in
10.2 mm
|
Round
|
0.062 in
1.6 mm
|
||
| R 2,1558 - R 2,3254 | Request the lead time here |
0.5 in
12.7 mm
|
Round
|
0.100 in
2.5 mm
|
||
| R 2,7285 - R 3,3014 | Request the lead time here |
0.752 in
19.1 mm
|
Round
|
0.125 in
3.2 mm
|
||
| R 1,8551 - R 2,2447 | Request the lead time here |
0.626 in
15.9 mm
|
Round
|
0.125 in
3.2 mm
|
||
| R 1,7159 - R 2,1182 | Request the lead time here |
0.626 in
15.9 mm
|
Round
|
0.062 in
1.6 mm
|
||
| R 1,8551 - R 2,2447 | Request the lead time here |
0.626 in
15.9 mm
|
Round
|
0.125 in
3.2 mm
|
||
| R 2,7324 - R 3,3732 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
Round
|
0.063 in
1.6 mm
|
||
| R 10,1959 - R 12,5875 | Request the lead time here |
0.874 in
22.2 mm
|
Round
|
0.125 in
3.2 mm
|
||
| R 3,7223 - R 4,5955 | Request the lead time here |
0.5 in
12.7 mm
|
Flat
|
0.100 in
2.5 mm
|
||
| R 4,3961 - R 4,3961 | Request the lead time here |
0.5 in
12.7 mm
|
Flat
|
0.095 in
2.4 mm
|
||
| R 4,4971 - R 5,552 | Request the lead time here |
0.626 in
15.9 mm
|
Round
|
0.125 in
3.2 mm
|
||
| R 2,903 - R 3,584 | Request the lead time here |
0.5 in
12.7 mm
|
Round
|
0.090 in
2.3 mm
|
||
| R 2,7703 - R 3,4203 | Request the lead time here |
0.5 in
12.7 mm
|
Round
|
0.100 in
2.5 mm
|
||
| 10222256 | R 2,3391 - R 2,8878 | Request the lead time here |
0.626 in
15.9 mm
|
Round
|
0.062 in
1.6 mm
|
|
| R 0,8781 - R 0,9937 | Request the lead time here |
0.374 in
9.5 mm
|
Round
|
0.063 in
1.6 mm
|
||
| R 1,3011 - R 1,4743 | 13500 In stock - Delivery conditions may apply, visit our FAQs |
0.508 in
12.9 mm
|
Round
|
0.063 in
1.6 mm
|
||
| R 1,3011 - R 1,4743 | Request the lead time here |
0.5 in
12.7 mm
|
Round
|
0.091 in
2.3 mm
|
||
| R 2,1609 - R 9,9222 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
0.654 in
16.6 mm
|
Round
|
0.157 in
4.0 mm
|
||
| R 5,0676 - R 5,736 | Request the lead time here |
0.764 in
19.4 mm
|
Round
|
0.063 in
1.6 mm
|
||
| R 8,9084 - R 8,9084 | Request the lead time here |