10363461
23MP03020W
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 7,6914 |
| 5000 + | R 6,9224 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Compatible Cable Shape | Flat |
| Material | PA |
| Cable Size | Strain Relief |
| Head Length | 11.6 mm |
| Head Length | 0.457 in |
| Maximum Panel Thickness | 0.098 in |
| Maximum Panel Thickness | 2.5 mm |
| Material Flammability Standard | UL94 V-2 |
| Overall Width | 16.7 mm |
| Overall Width | 0.657 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue