Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 23,065 - R 23,065 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
|
|
0.984 in
25.0 mm
|
||
| R 13,1579 - R 20,7162 | Request the lead time here |
M4;Self Tapping
|
0.276 in
7.0 mm
|
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| R 6,5647 - R 19,1314 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| R 6,314 - R 8,0012 | 100 In stock - Delivery conditions may apply, visit our FAQs |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| R 5,7242 - R 7,1315 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| R 7,8873 - R 9,9659 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| R 16,9367 - R 21,363 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
| R 13,7729 - R 13,7729 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| R 20,0076 - R 25,2055 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| R 5,8127 - R 16,8876 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| R 6,5491 - R 8,2542 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| R 9,5587 - R 22,3725 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| R 22,6439 - R 22,6439 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
2.756 in
70.0 mm
|
||
| R 9,949 - R 12,5553 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| R 12,8475 - R 16,2239 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| R 12,4088 - R 15,6546 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| R 15,117 - R 18,912 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
2.165 in
55.0 mm
|
||
| R 21,9034 - R 27,6249 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| R 34,9076 - R 39,1208 | 50 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
| R 7,4888 - R 9,6299 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm